Schneider Electric Marketplace Logo
products cart iconCart

Timing Relay, Type JCK, plug In, on delay, adjustable time, 0.6 to 60 minutes, 10A, 240 VAC, 120 VAC/110 VDC

SKU: 9050JCK18V20

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

9050JCK timing relays are designed to provide low-cost timing in a plug-in housing.

success

All relays feature DPDT contacts (2 N.O. and 2 N.C.).

success

Directly interchangeable with many other 8 and 11 pin octal base timers.

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

50

See All

Compatible Products

Accessories (9)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

9050 JCK Plug-In Timers

bullet

9050JCK timing relays are designed to provide low-cost timing in a plug-in housing.

bullet

All relays feature DPDT contacts (2 N.O. and 2 N.C.).

bullet

Directly interchangeable with many other 8 and 11 pin octal base timers.

9050JCK plug in timers are designed to provide low cost timing in a plug in housing. This timer has an on delay timing mode. When the input voltage is applied, the time delay begins. Relay contacts change state after time delay is complete. When the input voltage is removed, contacts return to their shelf state. The timing range of 0.6 to 60 minutes is easily adjustable with a knob on the top of the timer. This plug in timer plugs into an 8501NR51 or 8501NR52 relay socket. These relay sockets can be mounted on 35 mm DIN 3 mounting track or directly to a panel. All wiring is made to the relay socket. The DPDT contacts are rated 10 amperes resistive at 120 VAC, 240 VAC and 30 VDC, 3 amperes inductive at 120 VAC, 240 VAC and 30 VDC, 1/3 HP on the NC contacts at 120 VAC and 240 VAC, 1/2 HP on the NO contacts at 120 VAC and 240 VAC. This plug in timer is powered up with 120 VAC / 110 VDC. 9050JCK plug in timers are UL listed when the proper 8501NR relay socket is used, UL component recognized and CSA certified.

Main

product range

9050JCK

product type

Timer

timing mode

On-delay

timing range

0.6...60 min

supply voltage

Complementary

power consumption

2 VA

current rating

10 A

switch function

DPDT

contact composition

2 NO + 2 NC

contact material

Silver nickel

maximum switching voltage

240 V AC

mounting type

Socket

number of pins

8

shape of pins

Tubular

for use with

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

50

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No