touch panel screen, Harmony ST6 , 7inch wide display, 2Ethernet, USB host and device, 24V DC
SKU: HMISTW6400
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Reduces implementation time
Fast maintenance and easy replacement
Single-touch resistive screen for displaying synoptic views
Environmental Data
Harmony ST6
Reduces implementation time
Fast maintenance and easy replacement
Single-touch resistive screen for displaying synoptic views
Multicolor status LED for indicating panel's operating mode
Aluminum alloy front panel providing IP65F protection
This Basic Web HMI panel belongs to the Schneider Electric Harmony ST6 range. This single touch resistive HMI is made of alluminium front panel with a multi-color status indicator showing the various operating modes. This HMI interface is 7 inch wide with 16 million colors and 800 x 480 pixel resolution (WVGA). It is a ready-to-use agnostic HMI terminal with pre-installed HTML5 browser. It has a 800 MHz ARM Cortex-A8 CPU, 512 MB device memory, 512 MB user data memory, and 128 KB backup memory. This HMI STW6 supports 2x Ethernet port, 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 208mm (width) x 153mm (height) x 45mm (depth) and weighs 0.80Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for end users looking for maintenance of their Web devices. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity, and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
Main
Range of Product
Harmony ST6
Product or Component Type
Touch panel screen
Processor name
ARM Cortex-A8
Memory description
Complementary
Display size
7 inch
Display Type
Colour TFT LCD
Display colour
16 million colours
Display Resolution
800 x 480 pixels WVGA
Touch panel
Single touch analogue resistive
Backlight lifespan
50000 hours white
Brightness
16 levels
Character font
[Us] rated supply voltage
24 V DC +/- 20 %)
Power Consumption in W
9 W
Inrush current
30 A
Local signalling
Port Ethernet
10/100BASE
Integrated connection type
Supply
External supply
Realtime clock
Fixing mode
Enclosure Material
PC
Front material
Aluminium
Marking
CE
Cut-out dimensions
190 x 135 mm panel cut dimension
Height
6.02 in (153 mm)
Width
8.2 in (208 mm)
Depth
1.8 in (45 mm)
Net Weight
1.8 lb(US) (0.8 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
690
Use Better
Materials and Substances
F-gas usage performance
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
20694bec-44d9-42c3-8fdd-3861ce15e3ab
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Product contains halogen above thresholds
PVC free
No
Silicon free
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.