Transmitter for wireless and batteryless push button, Harmony XB5R, plastic, black
SKU: ZBRT1
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Environmental Data
Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
This transmitter is part of the range Harmony XB5R plastic and XB4R metal wireless and batteryless pushbuttons. It features a transmitter for wireless and batteryless pushbutton. It provides 1 radio frame sent at the push of the button. It operates with the protocol Zigbee green power 2.4 GHz in compliance with IEEE 802.15.4. It weighs 25g.
Main
Range of Product
Harmony XB5
Product or Component Type
Wireless and batteryless transmitter
Device short name
XB5R
Bezel material
Plastic
Mounting diameter
0.9 in (22 mm)
Transmission frequency
2405 MHz
emission class
5M00G7W
Antenna type
Omnidirectional
Complementary
Max power consumption in W
1 mW
Number of Channels
16
Modulation technique
O-QPSK
Bandwidth
5 MHz
Antenna gain
0 dBi
Embedding Depth
1.7 in (42 mm)
CAD overall height
1.6 in (41.5 mm)
CAD overall width
1.2 in (30 mm)
CAD overall depth
1.7 in (43 mm)
Net Weight
0.055 lb(US) (0.025 kg)
Operating travel
0.2 in (4.3 mm) total travel)
Operating force
10 N C/O changing electrical state
Mechanical robustness
Free fall resistance 1000 mm IEC 60068-2-32
Standards
Radio agreement
Communication port protocol
Zigbee green power 2.4 GHz IEEE 802.15.4
Maximum sensing distance
Acquisition time
2 ms
Response time
< 2 ms
Fixing mode
Fixing nut beneath head 17.7…21.2 lbf.in (2…2.4 N.m)
Electrical composition code
PW1
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
2
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
8e0466ff-0e56-4ef0-b6ca-a9b8abecc887
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Silicon free
Yes
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.