universal plug in relay, Harmony Electromechanical Relays, 10A, 3CO, with LED, lockable test but to n, flat terminals, 24V DC
SKU: RUMF32BD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides economical solution for the implementation of many switching functions with large number of contacts
It is a flexible design for space-saving
Plug in type allows for easy installation and maintenance
Environmental Data
Harmony Electromechanical Relays
Provides economical solution for the implementation of many switching functions with large number of contacts
It is a flexible design for space-saving
Plug in type allows for easy installation and maintenance
The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
"This Harmony RUM universal plug-in relay uses flat pins, has a control coil voltage of 24V DC and has 3 changeover contacts triple pole double throw with a rating of 10A." "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button and “Power On” LED for readiness." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."
Main
Range of Product
Harmony Electromechanical Relays
Series name
RUM series
Product or Component Type
Plug-in relay
Relay Type
Universal relay
Contacts type and composition
3 C/O
Status LED
With
Control Type
Lockable test button
[Uc] control circuit voltage
24 V DC
[Ithe] conventional enclosed thermal current
10 A -40…131 °F (-40…55 °C)
Complementary
[Uimp] rated impulse withstand voltage
4 kV 1.2/50 µs)
Minimum switching capacity
170 mW 10 mA, 17 V
Electrical durability
100000 cycles resistive
Operating time
20 ms at nominal voltage
Rated operational voltage limits
19.2...26.4 V DC
[Ui] rated insulation voltage
Reset time
20 ms at nominal voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.1 Uc DC
[Ie] rated operational current
Average resistance
470 Ohm 20 °C +/- 15 %
Maximum switching capacity
2500 VA/280 W
Mechanical durability
5000000 cycles
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
20 %
Compatibility code
RUM
Dielectric strength
Protection category
RT I
Pollution degree
3
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
AgNi
Shape of pin
Flat
Net Weight
0.190 lb(US) (0.086 kg)
Environmental footprint
Total lifecycle Carbon footprint
21 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
4 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
17 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No