variable speed drive, Altivar 12, 1.5kW, 2hp, 200 to 240V, 1 phase, with heat sink
SKU: ATV12HU15M2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Plug and play solution.
Electrical cabinet friendly design.
For simple industrial machines.
Altivar 12 Variable Frequency Drives VFD
Plug and play solution.
Electrical cabinet friendly design.
For simple industrial machines.
Energy saving.
Less downtime.
Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. It works at a rated power up to 1.5kW / 2hp and a rated voltage from 200V to 240V AC. It is designed with heatsink for normal environments and fan-cooled enclosure. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings.
Main
Range of Product
Altivar 12
Product or Component Type
Variable speed drive
Product Specific Application
Simple machine
Mounting Mode
Cabinet mount
Communication Port Protocol
Modbus
Supply frequency
50/60 Hz +/- 5 %
[Us] rated supply voltage
200...240 V - 15...10 %
nominal output current
7.5 A
Motor power kW
1.5 kW
Maximum Horse Power Rating
2 hp
EMC filter
Integrated
IP degree of protection
IP20
Maximum Horse Power Rating
2 hp
Complementary
Discrete input number
4
Discrete output number
2
Analogue input number
1
Analogue output number
1
Relay output number
1
Physical interface
2-wire RS 485
Connector Type
1 RJ45
Continuous output current
7.5 A 4 kHz
Method of access
Server Modbus serial
Speed drive output frequency
0.5…400 Hz
Speed range
1…20
Sampling duration
Linearity error
+/- 0.3 % of maximum value analogue input
Frequency resolution
Time constant
20 ms +/- 1 ms for reference change
Transmission Rate
Transmission frame
RTU
Number of addresses
1…247
Data format
8 bits, configurable odd, even or no parity
Communication service
Type of polarization
No impedance
4 quadrant operation possible
False
Asynchronous motor control profile
Maximum output frequency
4 kHz
Transient overtorque
150…170 % of nominal motor torque depending on drive rating and type of motor
Acceleration and deceleration ramps
Motor slip compensation
Switching frequency
Nominal switching frequency
4 kHz
Braking to standstill
By DC injection
Brake chopper integrated
False
Line current
Maximum Input Current per Phase
14.9 A
Maximum output voltage
240 V
Apparent power
3.6 kVA 240 V heavy duty)
Maximum transient current
Network Frequency
50-60 Hz
Relative symmetric network frequency tolerance
5 %
Prospective line Isc
1 kA
Base load current at high overload
7.5 A
Power dissipation in W
Forced cooling 72.0 W
With safety function Safely Limited Speed (SLS)
False
With safety function Safe brake management (SBC/SBT)
False
With safety function Safe Operating Stop (SOS)
False
With safety function Safe Position (SP)
False
With safety function Safe programmable logic
False
With safety function Safe Speed Monitor (SSM)
False
With safety function Safe Stop 1 (SS1)
False
With sft fct Safe Stop 2 (SS2)
False
With safety function Safe torque off (STO)
False
With safety function Safely Limited Position (SLP)
False
With safety function Safe Direction (SDI)
False
Protection type
tightening torque
10.6 lbf.in (1.2 N.m)
Insulation
Electrical between power and control
Quantity per Set
Set of 1
Width
4.1 in (105 mm)
Height
5.6 in (142 mm)
Depth
6.1 in (156.2 mm)
Product Weight
3.09 lb(US) (1.4 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
4a84ec00-b29e-4a08-82b9-8e16a72fb187
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.