variable speed drive, Altivar 212, 5.5kW, 7.5hp, 480V, 3 phases, with EMC, IP21
SKU: ATV212HU55N4
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Centralized technical management
Instant viewing of the energy consumption
User-friendly
Altivar 212 Variable Frequency Drive VFD
Centralized technical management
Instant viewing of the energy consumption
User-friendly
Compact size
Simple maintenance
This Altivar 212 variable speed drive can feed 3-phase asynchronous motors. Its protection index is IP21 and it has a built-in EMC filter. It works at a rated power up to 5.5kW / 7.5hp and a rated voltage from 380V to 480V AC. Its design is based on eco-energy with a reduction in energy consumption of up to 70% compared to a conventional control system. Thanks to its cable temperature rise reduction technology, the Altivar 212 drive offers immediate, disturbance-free operation avoiding additional options such as a line choke or DC choke to deal with current harmonics. It weighs 3.35kg and its dimensions are, 142mm wide, 184mm high, 150mm deep. It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, C-Tick and NOM certified. The Altivar 212 offers optional motor chokes which can increase the maximum cable lengths between the drive and the motor and limit disturbance at the motor terminals. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. The Altivar 212 drive can easily be adapted to all building management systems thanks to its numerous functions and communication protocols integrated as standard, Modbus, METASYS N2, APOGEE FLN P1 and BACnet.
Main
Device short name
ATV212
Product destination
Asynchronous motors
Phase
3 phase
Motor power kW
5.5 kW
Maximum Horse Power Rating
7.5 hp
Supply voltage limits
323…528 V
Supply frequency
50...60 Hz - 5...5 %
Line current
Range of Product
Altivar 212
Product or Component Type
Variable speed drive
Product Specific Application
Pumps and fans in HVAC
Communication Port Protocol
[Us] rated supply voltage
380...480 V - 15...10 %
EMC filter
Class C2 EMC filter integrated
IP degree of protection
IP21
Complementary
Apparent power
9.1 kVA 380 V
Continuous output current
Maximum transient current
13.2 A 60 s
Speed drive output frequency
0.5…200 Hz
Speed range
1…10
Speed accuracy
+/- 10 % of nominal slip 0.2 Tn to Tn
Local signalling
1 LED (red) for DC bus energized
Output voltage
<= power supply voltage
Isolation
Electrical between power and control
Type of cable
Electrical connection
Tightening torque
Supply
Sampling duration
Response time
Accuracy
Linearity error
Analogue output type
Discrete output type
Minimum switching current
3 mA 24 V DC configurable relay logic
Maximum switching current
Discrete input type
Discrete input logic
Dielectric strength
Insulation resistance
>= 1 mOhm 500 V DC for 1 minute
Frequency resolution
Communication Service
Option card
Communication card LonWorks
Power dissipation in W
215 W
Air flow
19549.08 Gal/hr(US) (74 m3/h)
Functionality
Mid
Specific application
HVAC
Variable speed drive application selection
Motor power range AC-3
Motor starter type
Variable speed drive
Discrete output number
2
Analogue input number
2
Analogue input type
Analogue output number
1
Physical interface
2-wire RS 485
Connector Type
Transmission Rate
9600 bps or 19200 bps
Transmission frame
RTU
Number of addresses
1…247
Data format
8 bits, 1 stop, odd even or no configurable parity
Type of polarization
No impedance
Asynchronous motor control profile
Torque accuracy
+/- 15 %
Transient overtorque
120 % of nominal motor torque +/- 10 % 60 s
Acceleration and deceleration ramps
Motor slip compensation
Switching frequency
Nominal switching frequency
12 kHz
Braking to standstill
By DC injection
Network Frequency
47.5...63 Hz
Prospective line Isc
22 kA
Protection type
Width
5.6 in (142 mm)
Height
7.2 in (184 mm)
Depth
5.9 in (150 mm)
Net Weight
7.39 lb(US) (3.35 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
24716270-af8f-43e3-a74f-c5731a95523a
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results