variable speed drive, Altivar Machine ATV320, 0.55kW, 200 to 240V, 3 phases, compact
SKU: ATV320U06M3C
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Safety function
Fanless
For simple and advanced machines
Environmental Data
Altivar 320 Variable Frequency Drive VFD
Safety function
Fanless
For simple and advanced machines
Advanced Motor control
Less downtime.
Altivar Machine ATV320 range is an offer of variable speed drives designed for Original Equipment Manufacturers (OEMs). Its compact form factor allows vertical stacking of drives inside machine frames It works at a rated power up to 0.55kW / 0.75hp and a rated voltage from 200V to 240V AC. Its robust design with IEC 60721-3-3 class 3C3 coated printed circuit boards allows to extend machine availability in harsh environmental conditions, for example at ambient temperatures of up to 60°C without the need of additional cooling. It incorporates functions suitable for the most common applications, including torque and speed accuracy at very low speed, high dynamic performance with flux vector control without sensor and extended frequency range for high-speed motors. It also incorporates parallel connection of motors and special drives using the voltage/frequency ratio and static speed accuracy and energy saving for open-loop synchronous motors. It weighs 1kg and its dimensions are 72mm wide, 143mm high, 137mm deep. Altivar Machine ATV320 meets simple and advanced application requirements covered for packaging, material handling, textile, material working, mechanical actuators and hoisting. It conforms to IEC, UL, TUV, KC and other international standards. Mounting accessories and external options (braking resistors, line chokes, motor chokes, additional EMC filters) are available with Altivar Machine ATV320 drives. The type of external accessories and options depends on the drive rating. The product is delivered in one package. It is designed to be mounted in vertical position on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV320 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).
Main
Range of Product
Altivar Machine ATV320
Product or Component Type
Variable speed drive
Product Specific Application
Complex machines
Variant
Standard version
Format of the drive
Compact
Mounting Mode
Wall mount
Communication Port Protocol
Option card
[Us] rated supply voltage
200...240 V - 15...10 %
nominal output current
3.7 A
Motor power kW
0.55 kW heavy duty
Maximum Horse Power Rating
0.75 hp
EMC filter
Without EMC filter
IP degree of protection
IP20
Complementary
Discrete input number
7
Discrete input type
Discrete input logic
Discrete output number
3
Discrete output type
Analogue input number
3
Analogue input type
Analogue output number
1
Analogue output type
Relay output type
Maximum switching current
Minimum switching current
Relay output R1A, R1B, R1C, R2A, R2C 5 mA 24 V DC
Method of access
Slave CANopen
4 quadrant operation possible
True
Asynchronous motor control profile
Synchronous motor control profile
Vector control without sensor
Maximum output frequency
0.599 kHz
Acceleration and deceleration ramps
Motor slip compensation
Switching frequency
Nominal switching frequency
4 kHz
Braking to standstill
By DC injection
Brake chopper integrated
True
Line current
Maximum Input Current per Phase
4.9 A
Maximum output voltage
240 V
Apparent power
1.7 kVA 240 V heavy duty)
Network Frequency
50-60 Hz
Relative symmetric network frequency tolerance
5 %
Prospective line Isc
5 kA
Base load current at high overload
3.0 A
Power dissipation in W
Self-cooled 31 W 200 V 4 kHz
With safety function Safely Limited Speed (SLS)
True
With safety function Safe brake management (SBC/SBT)
False
With safety function Safe Operating Stop (SOS)
False
With safety function Safe Position (SP)
False
With safety function Safe programmable logic
False
With safety function Safe Speed Monitor (SSM)
False
With safety function Safe Stop 1 (SS1)
True
With sft fct Safe Stop 2 (SS2)
False
With safety function Safe torque off (STO)
True
With safety function Safely Limited Position (SLP)
False
With safety function Safe Direction (SDI)
False
Protection type
Width
2.8 in (72.0 mm)
Height
5.6 in (143.0 mm)
Depth
5.4 in (138.0 mm)
Net Weight
2.2 lb(US) (1 kg)
Transient overtorque
170…200 % of nominal motor torque
Environmental footprint
Total lifecycle Carbon footprint
593 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
27 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.7 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
563 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ee3fa745-edfd-40de-8348-1343b8a1770b
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.