variable speed drive, Altivar Machine ATV320, 0.75kW, 200 to 240V, 1 phase, compact
SKU: ATV320U07M2C
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Save time and space
Less downtime and maintenance costs
Optimized for ventilation and pumping applications: up to 30% energy savings
Environmental Data
Altivar 320 Variable Frequency Drive VFD
Save time and space
Less downtime and maintenance costs
Optimized for ventilation and pumping applications: up to 30% energy savings
Advanced connectivity reduce your initial investment while keeping flexibility in design
Control of asynchronous and synchronous motors, including IE2, IE3 and PM motors
This Altivar 320 variable speed drive can feed three-phase synchronous and asynchronous motors. Its compact form factor allows vertical stacking of drives inside machine frames. It works at a rated power up to 0.75kW / 1hp and a rated voltage from 200V to 240V AC. Its robust design with IEC 60721-3-3 class 3C3 coated printed circuit boards allows to extend machine availability in harsh environmental conditions, for example at ambient temperatures of up to 60°C without the need of additional cooling. It incorporates functions suitable for the most common applications, including torque and speed accuracy at very low speed, high dynamic performance with flux vector control without sensor and extended frequency range for high-speed motors. It also incorporates parallel connection of motors and special drives using the voltage/frequency ratio and static speed accuracy and energy saving for open-loop synchronous motors. The drive software includes 5 safety functions that help machines meet safety requirements, whether or not they are used in conjunction with a Preventa safety module. These safety functions are configured using SoMove software. Altivar Machine ATV320 was designed for Original Equipment Manufacturers (OEMs) that meets simple and advanced application requirements covered for packaging, material handling, textile, material working, mechanical actuators and hoisting. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, NOM, EAC and RCM certified. Mounting accessories and external options (braking resistors, line chokes, motor chokes, additional EMC filters) are available with Altivar Machine ATV320 drives. The type of external accessories and options depends on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV320 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).
Main
Range of Product
Altivar Machine ATV320
Product or Component Type
Variable speed drive
Product Specific Application
Complex machines
Variant
Standard version
Format of the drive
Compact
Mounting Mode
Wall mount
Communication Port Protocol
Option card
[Us] rated supply voltage
200...240 V - 15...10 %
Nominal output current
4.8 A
Motor power kW
0.75 kW heavy duty
Maximum Horse Power Rating
1 hp
EMC filter
Class C2 EMC filter integrated
IP degree of protection
IP20
Complementary
Discrete input number
7
Discrete input type
Discrete input logic
Discrete output number
3
Discrete output type
Analogue input number
3
Analogue input type
Analogue output number
1
Analogue output type
Relay output type
Maximum switching current
Minimum switching current
Relay output R1A, R1B, R1C, R2A, R2C 5 mA 24 V DC
Method of access
Slave CANopen
4 quadrant operation possible
True
Asynchronous motor control profile
Synchronous motor control profile
Vector control without sensor
Maximum output frequency
0.599 kHz
Acceleration and deceleration ramps
Motor slip compensation
Switching frequency
Nominal switching frequency
4 kHz
Braking to standstill
By DC injection
Brake chopper integrated
True
Line current
Maximum Input Current per Phase
10.1 A
Maximum output voltage
240 V
Apparent power
2.0 kVA 240 V heavy duty)
Network Frequency
50-60 Hz
Relative symmetric network frequency tolerance
5 %
Prospective line Isc
1 kA
Base load current at high overload
33.0 A
Power dissipation in W
Self-cooled 45.0 W 200 V 4 kHz
With safety function Safely Limited Speed (SLS)
True
With safety function Safe brake management (SBC/SBT)
False
With safety function Safe Operating Stop (SOS)
False
With safety function Safe Position (SP)
False
With safety function Safe programmable logic
False
With safety function Safe Speed Monitor (SSM)
False
With safety function Safe Stop 1 (SS1)
True
With sft fct Safe Stop 2 (SS2)
False
With safety function Safe torque off (STO)
True
With safety function Safely Limited Position (SLP)
False
With safety function Safe Direction (SDI)
False
Protection type
Width
2.8 in (72.0 mm)
Height
5.6 in (143.0 mm)
Depth
5.4 in (138.0 mm)
Product Weight
2.4 lb(US) (1.1 kg)
Transient overtorque
170…200 % of nominal motor torque
Environmental footprint
Total lifecycle Carbon footprint
701 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
32 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.3 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.8 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
667 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ee3fa745-edfd-40de-8348-1343b8a1770b
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
54
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.