variable speed drive, Altivar Machine ATV320, 0.75kW, 380 to 500V, 3 phases, enclosed, IP65
SKU: ATV320U07N4WS
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Safety function
Fanless
For simple and advanced machines
Environmental Data
Altivar 320 Variable Frequency Drive VFD
Safety function
Fanless
For simple and advanced machines
Advanced Motor control
Less downtime.
Altivar Machine ATV320 range is an offer of variable speed drives designed for Original Equipment Manufacturers (OEMs). This ATV320 drive can feed 3-phase synchronous and asynchronous motors. It works at a rated power up to 0.75kW, and a rated voltage from 380V to 500V. Altivar high IP offers washable drives for harsh environments, if users want to clean the dust and chemical pollution outside of drives. It is delivered without fan, with embedded EMC C2 filter and it provides IP65 protection. It integrates as standard Modbus and CANopen communication protocols with access via the RJ45 connector on the front of the drive. It weighs 6.3kg. The drive software includes 5 safety functions that help machines meet safety requirements. These safety functions are configured using SoMove software. This Altivar Machine ATV320 is designed for conveyors, carton packers, gantry cranes, woodworking, metal processing, fans, Food & Beverage industry. It conforms to IEC, UL, TUV, KC and other international standards. EcoStruxure Machine software compatibility enables developping, configuring and commissioning the entire machine in a single software environment, including logic, motion control, HMI and related network automation functions. It is delivered in 2 packages. ATV320 can be installed alone or side by side in a multi-drive configuration. The Altivar Machine ATV320 series focus on easy integration for simple and advanced machine requirements with proven motor control and connectivity. ATV320 drives are specifically designed for material handling, packaging, textiles, hoisting, mechanical actuators, and material working.
Main
Range of Product
Altivar Machine ATV320
Product or Component Type
Variable speed drive
Product Specific Application
Complex machines
Variant
With disconnect switch
Format of the drive
Enclosed
Mounting Mode
Wall mount
Communication Port Protocol
Option card
[Us] rated supply voltage
380...500 V - 15...10 %
nominal output current
2.3 A
Motor power kW
0.75 kW heavy duty
Maximum Horse Power Rating
1 hp
EMC filter
Class C2 EMC filter integrated
IP degree of protection
IP65
Complementary
Discrete input number
7
Discrete input type
Discrete input logic
Discrete output number
3
Discrete output type
Analogue input number
3
Analogue input type
Analogue output number
1
Analogue output type
Relay output type
Maximum switching current
Minimum switching current
Relay output R1A, R1B, R1C, R2A, R2C 5 mA 24 V DC
Method of access
Slave CANopen
4 quadrant operation possible
True
Asynchronous motor control profile
Synchronous motor control profile
Vector control without sensor
Maximum output frequency
0.599 kHz
Acceleration and deceleration ramps
Motor slip compensation
Switching frequency
Nominal switching frequency
4 kHz
Braking to standstill
By DC injection
Brake chopper integrated
True
Line current
Maximum Input Current per Phase
3.6 A
Maximum output voltage
500 V
Apparent power
2.4 kVA 500 V heavy duty)
Network Frequency
50-60 Hz
Relative symmetric network frequency tolerance
5 %
Prospective line Isc
5 kA
Base load current at high overload
14.3 A
Power dissipation in W
Self-cooled 32.0 W 380 V 4 kHz
With safety function Safely Limited Speed (SLS)
True
With safety function Safe brake management (SBC/SBT)
False
With safety function Safe Operating Stop (SOS)
False
With safety function Safe Position (SP)
False
With safety function Safe programmable logic
False
With safety function Safe Speed Monitor (SSM)
False
With safety function Safe Stop 1 (SS1)
True
With sft fct Safe Stop 2 (SS2)
False
With safety function Safe torque off (STO)
True
With safety function Safely Limited Position (SLP)
False
With safety function Safe Direction (SDI)
False
Protection type
Width
9.8 in (250 mm)
Height
13.4 in (340 mm)
Depth
7.9 in (200 mm)
Net Weight
13.9 lb(US) (6.3 kg)
Transient overtorque
170…200 % of nominal motor torque
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
914
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
94bf511c-dcdb-43a2-8db6-1110e35974a3
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.