variable speed drive, Altivar Machine ATV340, 22kW, heavy duty, 400V, 3 phases, Ethernet
SKU: ATV340D22N4E
Enter ZIP code to see pricing
Powerful dynamism for superior machine performance
Unprecedented automation performance
Reduced machine design time
Environmental Data
Altivar 340 Machine Variable Frequency Drive VFD
Powerful dynamism for superior machine performance
Unprecedented automation performance
Reduced machine design time
Simplified machine engineering
Seamless automation integration
This Altivar 340 variable speed drive can feed 3-phase synchronous and asynchronous motors in open and closed loop control. Altivar Machine ATV340 drives are sized heavy duty as standard. It works at a rated power up to 22kW / 30hp and a rated voltage from 380V to 480V AC. ATV340 has been designed to meet the needs of applications for harsh environments, such as vibration, shock and non-conductive dust and where high temperature resistance up to 60 °C is needed. This product integrates Modbus serial line communication protocols as standard. This drive features multi-protocol Ethernet embedded, it consists of Ethernet IP and Modbus TCP communication interfaces. it weighs 10.2kg and its dimensions are, 180mm wide, 385mm high, 249mm deep. ATV340 incorporates functions and features suitable for the most common applications, including packaging, material handling, material working, hoisting. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions), IEC 60721-3, IEC 61508, IEC 13849-1. It is also CE, UL, CSA, and TÜV certified. Accessories and options (encoder interface modules, I/O expansion modules, communication modules, braking resistors, line chokes, additional EMC filters) are available with Altivar Machine ATV340 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV340 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).
Main
Range of Product
Altivar Machine ATV340
Product or Component Type
Variable speed drive
Product Specific Application
Machine
Mounting Mode
Cabinet mount
Variant
Standard version
Communication Port Protocol
Phase
3 phase
Supply frequency
50...60 Hz +/- 5 %
[Us] rated supply voltage
380...480 V - 15...10 %
nominal output current
46.0 A
Motor power kW
Maximum Horse Power Rating
EMC filter
Class C3 EMC filter integrated
IP degree of protection
IP20
Complementary
Discrete input number
5
Discrete input type
number of preset speeds
16 preset speeds
Discrete output number
2.0
Discrete output type
Programmable output DQ1, DQ2 30 V DC 100 mA
Analogue input number
2
Analogue input type
Analogue output number
1
Analogue output type
Relay output number
2
Output voltage
<= power supply voltage
Relay output type
Maximum switching current
Minimum switching current
Physical interface
2-wire RS 485
Connector Type
3 RJ45
Method of access
Transmission Rate
Transmission frame
RTU
Number of addresses
1…247
Data format
8 bits, configurable odd, even or no parity
Type of polarization
No impedance
4 quadrant operation possible
True
Asynchronous motor control profile
Synchronous motor control profile
Pollution degree
2 IEC 61800-5-1
Maximum output frequency
0.599 kHz
Acceleration and deceleration ramps
Motor slip compensation
Switching frequency
Nominal switching frequency
4 kHz
Braking to standstill
By DC injection
Brake chopper integrated
True
Line current
Line current
Maximum Input Current per Phase
63.5 A
Maximum output voltage
480 V
Apparent power
Maximum transient current
Electrical connection
Prospective line Isc
22 kA
Base load current at high overload
46.0 A
Base load current at low overload
62.0 A
Power dissipation in W
Electrical connection
With safety function Safely Limited Speed (SLS)
True
With safety function Safe brake management (SBC/SBT)
True
With safety function Safe Operating Stop (SOS)
False
With safety function Safe Position (SP)
False
With safety function Safe programmable logic
False
With safety function Safe Speed Monitor (SSM)
False
With safety function Safe Stop 1 (SS1)
True
With sft fct Safe Stop 2 (SS2)
False
With safety function Safe torque off (STO)
True
With safety function Safely Limited Position (SLP)
False
With safety function Safe Direction (SDI)
False
Protection type
Width
7.09 in (180.0 mm)
Height
15.2 in (385.0 mm)
Depth
9.8 in (249.0 mm)
Net Weight
22.5 lb(US) (10.2 kg)
Continuous output current
Environmental footprint
Total lifecycle Carbon footprint
15 608 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
164 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
15 417 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
22 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
B464d3d8-3d68-42fb-96c3-c1eaf1b135e1
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Again
Repack and remanufacture
Recyclability potential, in %
65
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results