variable speed drive, Altivar Process ATV600, ATV630, 11kW, 15hp, 380 to 480V, IP21, UL type 1
SKU: ATV630D11N4
Enter ZIP code to see pricing
Embedded power measurement and energy dashboard
Embedded process monitoring and control
Stop and Go function to reduce energy consumption
Environmental Data
Altivar Process 630 Variable Frequency Drives VFD
Embedded power measurement and energy dashboard
Embedded process monitoring and control
Stop and Go function to reduce energy consumption
Asset monitoring and protection
Drift monitoring
This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 11kW / 15hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 7.5kW / 10hp for applications requiring significant overload (up to 150%). It weighs 7.7kg and its dimensions are, 171mm wide, 409mm high, 233mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.
Main
Range of Product
Altivar Process ATV600
Product Specific Application
Process and utilities
Product or Component Type
Variable speed drive
Variant
Standard version
Device short name
ATV630
Mounting Mode
Wall mount
Communication Port Protocol
[Us] rated supply voltage
380...480 V - 15...10 %
[Us] rated supply voltage
380...480 V
Relative symmetric mains voltage tolerance
10 %
Relative symmetric network frequency tolerance
5 %
nominal output current
23.5 A
IP degree of protection
IP21
Product destination
EMC filter
IP degree of protection
Degree of protection
UL type 1 UL 508C
Type of cooling
Forced convection
Supply frequency
50...60 Hz - 5...5 %
Motor power kW
Maximum Horse Power Rating
Line current
Continuous output current
Speed drive output frequency
0.1…500 Hz
Safety function
STO (safe torque off) SIL 3
Option card
Complementary
Discrete input number
8
Discrete input type
DI7, DI8 programmable as pulse input 0…30 kHz, 24 V DC <= 30 V)
Discrete input logic
16 preset speeds
Discrete output number
0
Discrete output type
Analogue input number
3
Analogue input type
Analogue output number
2
Analogue output type
Relay output number
3
Relay output type
Maximum switching current
Minimum switching current
Relay output R1, R2, R3 5 mA 24 V DC
Phase
3 phase
Physical interface
Method of access
Slave Modbus TCP
Transmission Rate
Transmission frame
RTU
output voltage
<= power supply voltage
Permissible temporary current boost
Data format
8 bits, configurable odd, even or no parity
Type of polarization
No impedance
Frequency resolution
Electrical connection
Connector type
Exchange mode
Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
Number of addresses
1…247 Modbus serial
Supply
Local signalling
Input compatibility
Discrete input logic
Sampling duration
Accuracy
Linearity error
Refresh time
Relay output R1, R2, R3)5 ms +/- 0.5 ms)
Isolation
Between power and control terminals
Discrete and process manufacturing
Power range
Enclosure mounting
Wall mounted
4 quadrant operation possible
False
Asynchronous motor control profile
Synchronous motor control profile
Maximum output frequency
500 kHz
Acceleration and deceleration ramps
Linear adjustable separately from 0.01...9999 s
Motor slip compensation
Switching frequency
Nominal switching frequency
4 kHz
Braking to standstill
By DC injection
Brake chopper integrated
False
Maximum Input Current per Phase
19.8 A
Maximum output voltage
480.0 V
Apparent power
Maximum transient current
Network Frequency
50-60 Hz
Prospective line Isc
50 kA
Base load current at high overload
16.5 A
Base load current at low overload
23.5 A
Power dissipation in W
With safety function Safely Limited Speed (SLS)
False
With safety function Safe brake management (SBC/SBT)
False
With safety function Safe Operating Stop (SOS)
False
With safety function Safe Position (SP)
False
With safety function Safe programmable logic
False
With safety function Safe Speed Monitor (SSM)
False
With safety function Safe Stop 1 (SS1)
False
With sft fct Safe Stop 2 (SS2)
False
With safety function Safe torque off (STO)
True
With safety function Safely Limited Position (SLP)
False
With safety function Safe Direction (SDI)
False
Protection type
Quantity per Set
1
Width
6.7 in (171 mm)
Height
16.1 in (409 mm)
Depth
9.2 in (233 mm)
Product Weight
17.0 lb(US) (7.7 kg)
Environmental footprint
Total lifecycle Carbon footprint
3 765 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
126 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
5 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
3 620 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
12 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
1c05d307-8212-426b-a56b-addc96693166
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
76
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results