Schneider Electric Marketplace Logo
products cart iconCart

Variable Speed Drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 200 to 240V, IP21, UL type 1

SKU: ATV630D22M3

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Embedded power measurement and energy dashboard

success

Embedded process monitoring and control

success

Stop and Go function to reduce energy consumption

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

30 745 kg CO2 eq.

See All

Compatible Products

Communication Modules (12)

Mounting Bracket (1)

Options (3)

Spare parts (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Altivar Process 630 Variable Frequency Drives VFD

bullet

Embedded power measurement and energy dashboard

bullet

Embedded process monitoring and control

bullet

Stop and Go function to reduce energy consumption

bullet

Asset monitoring and protection

bullet

Drift monitoring

This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 200V to 240V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 22kW / 30hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 18.5kW / 25hp for applications requiring significant overload (up to 150%). It weighs 14.3kg and its dimensions are, 226mm wide, 673mm high, 271mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.

Main

Range of Product

Altivar Process ATV600

Product Specific Application

Process and utilities

Product or Component Type

Variable speed drive

Variant

Standard version

Device short name

ATV630

Mounting Mode

Wall mount

Communication Port Protocol

[Us] rated supply voltage

200...240 V - 15...10 %

[Us] rated supply voltage

200...240 V

Relative symmetric mains voltage tolerance

10 %

Relative symmetric network frequency tolerance

5 %

nominal output current

92.6 A

IP degree of protection

IP21

Product destination

EMC filter

Without EMC filter

IP degree of protection

Degree of protection

UL type 1 UL 508C

Type of cooling

Forced convection

Supply frequency

50...60 Hz - 5...5 %

Motor power kW

Maximum Horse Power Rating

Line current

Continuous output current

Speed drive output frequency

0.1…500 Hz

Safety function

STO (safe torque off) SIL 3

Option card

Complementary

Discrete input number

8

Discrete input type

DI7, DI8 programmable as pulse input 0…30 kHz, 24 V DC <= 30 V)

Discrete input logic

16 preset speeds

Discrete output number

0

Discrete output type

Analogue input number

3

Analogue input type

Analogue output number

2

Analogue output type

Relay output number

3

Relay output type

Maximum switching current

Minimum switching current

Relay output R1, R2, R3 5 mA 24 V DC

Phase

3 phase

Physical interface

Method of access

Slave Modbus TCP

Transmission Rate

Transmission frame

RTU

Output voltage

<= power supply voltage

Permissible temporary current boost

Data format

8 bits, configurable odd, even or no parity

Type of polarization

No impedance

Frequency resolution

Electrical connection

Connector type

Exchange mode

Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP

Number of addresses

1…247 Modbus serial

Supply

Local signalling

Input compatibility

Discrete input logic

Sampling duration

Accuracy

Linearity error

Refresh time

Relay output R1, R2, R3)5 ms +/- 0.5 ms)

Isolation

Between power and control terminals

Discrete and process manufacturing

Power range

15…25 kW 200…240 V 3 phase

Enclosure mounting

Wall mounted

4 quadrant operation possible

False

Asynchronous motor control profile

Synchronous motor control profile

Maximum output frequency

500 kHz

Acceleration and deceleration ramps

Linear adjustable separately from 0.01...9999 s

Motor slip compensation

Switching frequency

Nominal switching frequency

4 kHz

Braking to standstill

By DC injection

Brake chopper integrated

False

Maximum Input Current per Phase

76.0 A

Maximum output voltage

240.0 V

Apparent power

Maximum transient current

Network Frequency

50-60 Hz

Prospective line Isc

50 kA

Base load current at high overload

78.4 A

Base load current at low overload

92.6 A

Power dissipation in W

With safety function Safely Limited Speed (SLS)

False

With safety function Safe brake management (SBC/SBT)

False

With safety function Safe Operating Stop (SOS)

False

With safety function Safe Position (SP)

False

With safety function Safe programmable logic

False

With safety function Safe Speed Monitor (SSM)

False

With safety function Safe Stop 1 (SS1)

False

With sft fct Safe Stop 2 (SS2)

False

With safety function Safe torque off (STO)

True

With safety function Safely Limited Position (SLP)

False

With safety function Safe Direction (SDI)

False

Protection type

Quantity per Set

1

Width

8.9 in (226 mm)

Height

26.5 in (673 mm)

Depth

10.7 in (271 mm)

Net Weight

31.5 lb(US) (14.3 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

30 745 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

313 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

5 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

30 414 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

8 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

8ac43dc1-9e7e-4e1a-a3ee-665587b07cd7

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Product contributes to saved and avoided emissions

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

6 Results

CANopen standard cable - IP20 - IEC 60332-1 - 50 m

TSXCANCA50

Installation, Commissioning

CANopen junction box, CANopen, 2 x RJ45 and 1 x RJ45

VW3CANTAP2

Installation, Commissioning