Variable Speed Drive, Altivar Process ATV900, ATV930, 30kW, 400 to 480V, with braking unit, IP21
SKU: ATV930D30N4
Enter ZIP code to see pricing
Embedded power measurement and energy dashboard
Embedded process monitoring and control
Stop and Go function to reduce energy consumption
Environmental Data
Altivar Process 930 Variable Frequency Drives VFD
Embedded power measurement and energy dashboard
Embedded process monitoring and control
Stop and Go function to reduce energy consumption
Asset monitoring and protection
Drift monitoring
This Altivar Process ATV900 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It is suitable for motors with power rating up to 30kW/40hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 22kW/30hp for applications requiring significant overload (up to 150%). It works at a rated supply voltage from 380V to 480V AC. This variable speed / frequency drive (VSD / VFD) is specifically designed for industrial processes. In the following market segments, oil and gas, mining, minerals and metals, food and beverage water and wastewater. It offers high motor performance on any motor and total control of any kind of coupling in master/slave applications. Network services help ensure operation continuity even in case of connection breakdown. Web server and data logging help reduce downtime through fast troubleshooting and preventive maintenance. Its advanced connectivity, including EtherNet/IP and Modbus TCP, allows deep integration into automation architectures. It is designed to be mounted in vertical position (+/- 10 °) on a wall.
Main
Range of Product
Altivar Process ATV900
Product Specific Application
Process for industrial
Product or Component Type
Variable speed drive
Variant
Device Application
Industrial Application
Product destination
Phase
3 phase
Mounting Mode
Wall mount
Continuous output current
Communication Port Protocol
option module
[Us] rated supply voltage
380...480 V - 15...10 %
[Us] rated supply voltage
380...480 V
Relative symmetric mains voltage tolerance
10 %
Relative symmetric network frequency tolerance
5 %
nominal output current
61.5 A
Motor power kW
EMC filter
IP degree of protection
IP21
Degree of protection
UL type 1
Complementary
Electrical connection
Transmission Rate
Exchange mode
Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
Data format
8 bits, configurable odd, even or no parity Modbus serial
Type of polarization
No impedance Modbus serial
Number of addresses
1…247 Modbus serial
Supply
Local signalling
Input compatibility
Discrete input logic
Sampling duration
Accuracy
Linearity error
Refresh time
Relay output R1, R2, R3)5 ms +/- 0.5 ms)
Isolation
Between power and control terminals
Discrete input number
10
Discrete input type
Discrete output number
2
Discrete output type
Analogue input number
3
Analogue input type
Analogue output number
2
Analogue output type
Relay output number
3
Relay output type
Maximum switching current
Minimum switching current
Relay output R1, R2, R3 5 mA 24 V DC
Discrete input logic
16 preset speeds
Physical interface
Connector Type
Method of access
Slave Modbus TCP
Transmission Rate
Transmission frame
RTU
Number of addresses
1…247
Data format
8 bits, configurable odd, even or no parity
Type of polarization
No impedance
4 quadrant operation possible
True
Asynchronous motor control profile
Synchronous motor control profile
Maximum output frequency
599 Hz
Acceleration and deceleration ramps
Linear adjustable separately from 0.01...9999 s
Motor slip compensation
Switching frequency
Nominal switching frequency
4 kHz
Braking to standstill
By DC injection
Brake chopper integrated
True
Line current
Maximum Input Current per Phase
53.3 A
Maximum output voltage
480.0 V
Apparent power
Maximum transient current
Network Frequency
50-60 Hz
Prospective line Isc
50 kA
Base load current at high overload
46.3 A
Base load current at low overload
61.5 A
Power dissipation in W
With safety function Safely Limited Speed (SLS)
True
With safety function Safe brake management (SBC/SBT)
True
With safety function Safe Operating Stop (SOS)
False
With safety function Safe Position (SP)
False
With safety function Safe programmable logic
False
With safety function Safe Speed Monitor (SSM)
False
With safety function Safe Stop 1 (SS1)
True
With sft fct Safe Stop 2 (SS2)
False
With safety function Safe torque off (STO)
True
With safety function Safely Limited Position (SLP)
False
With safety function Safe Direction (SDI)
False
Protection type
Quantity per Set
1
Width
8.9 in (226 mm)
Height
26.5 in (673 mm)
Depth
10.8 in (274 mm)
Product Weight
61.7 lb(US) (28 kg)
Environmental footprint
Total lifecycle Carbon footprint
10 882 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
288 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
7 kg CO2 eq.
Carbon footprint of the installation phase [A5]
10 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
10 538 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
40 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
1 %
Average percentage of ASI certified metals
96 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
8ac43dc1-9e7e-4e1a-a3ee-665587b07cd7
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Product contributes to saved and avoided emissions
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
85
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results