Schneider Electric Marketplace Logo
products cart iconCart

voltage control relay, Harmony Control Relays, 5A, 2CO, 220...480V AC

SKU: RM35UB330

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Simplified panel design due to 1.38in width same as 3-pole circuit breaker

success

Experience unprecedented accuracy, predictive maintenance, and superior security

success

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

99

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Control Relays

document
bullet

Simplified panel design due to 1.38in width same as 3-pole circuit breaker

bullet

Experience unprecedented accuracy, predictive maintenance, and superior security

bullet

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

bullet

Transparent cover offers tamper protection and reduces maintenance

bullet

Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water

This Harmony RM35-UB allows monitoring of voltage control in 3-phase networks. This modular multi function 3-phase voltage control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

Main

Range of Product

Harmony Control Relays

Relay Type

Voltage control relay

Product or Component Type

3-phase control relay

Product Specific Application

For 3-phase supply

Relay name

RM35UB3

Relay monitored parameters

Overvoltage and undervoltage between phases

time delay

Adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault

Switching capacity in VA

1250 VA

Measurement range

208...480 V AC

Contacts type and composition

2 C/O

Complementary

Reset time

1500 ms time delay

Maximum switching voltage

250 V AC/DC

Minimum switching current

10 mA 5 V DC

Maximum switching current

5 A AC/DC

Supply voltage limits

194…528 V AC

Power consumption in VA

0…22 VA 400 V AC 50 Hz

Control circuit frequency

50...60 Hz +/- 15 %

Voltage detection threshold

194 V

Output contacts

1 C/O + 1 C/O, 1 per threshold

nominal output current

5 A

Hysteresis

2 %

Measurement accuracy

+/- 10 % of the full scale value

delay at power up

650 ms

Maximum measuring cycle

150 ms measurement cycle as true rms value

Threshold adjustment voltage

Repeat accuracy

Measurement error

Response time

< 200 ms (in the event of a fault)

Quality labels

CE

Insulation resistance

Operating position

Any position without derating

Local signalling

Overvoltage category

III conforming to IEC 60664-1

[Ui] rated insulation voltage

400 V IEC 60664-1

Connections - terminals

Tightening torque

5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1

Housing material

Self-extinguishing plastic

Mounting support

35 mm symmetrical DIN rail conforming to IEC 60715

Electrical durability

10000 cycles

Mechanical durability

30000000 cycles

Operating rate

<= 360 operations/hour full load

Utilisation category

[Un] rated nominal voltage

, self-powered

Safety reliability data

Control Type

Without test button

Width

1.4 in (35 mm)

Net Weight

0.18 lb(US) (0.08 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

99

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No