Voltage or current converter, Harmony Analog, Isolated 0...20mA
SKU: RMCL55BD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Designed to convert the signals
Experience unprecedented accuracy, predictive maintenance, and superior security
Reverse polarity, overvoltage and short circuit protection
Environmental Data
Harmony Analog
Designed to convert the signals
Experience unprecedented accuracy, predictive maintenance, and superior security
Reverse polarity, overvoltage and short circuit protection
Output with fallback value if no input signal is present
Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water
This voltage/current converter is part of the range of Harmony Analog. It allows conversion of the most common signals. Its supply voltage is 24V DC, isolated. It features four inputs with voltage/current range of 0V to 10V, +/- 10V, 0mA to 20mA, and 4mA to 20mA. It has four outputs with a switchable voltage/current range of 0V to 10V, +/- 10V, 0mA to 20mA, and 4mA to 20mA. It also allows the connection distance between a sensor and the measurement acquisition device to be increased. It weighs 0.120Kg. Conforming to IEC standards, UL and CSA certified, this converter is suitable for universal use. Quick and intuitive setting, easy to use with fixed input and output values according to the market needs. The settings are secure with sealable protective cover.
Main
Range of Product
Harmony Analog
Product or Component Type
Voltage/current converter
Analogue input type
Analogue output type
Complementary
Protection Type
abnormal analogue output voltage
abnormal analogue output current
[Us] rated supply voltage
24 V DC +/- 20 %, isolated
Current consumption
Local signalling
LED (green) for power ON
tightening torque
5.3…9.7 lbf.in (0.6…1.1 N.m)
Marking
CE
Surge withstand
0.5 kV 1.2/50 µs IEC 61000-4-5
[Ui] Rated Insulation Voltage
2 kV
Fixing mode
Safety reliability data
Net Weight
0.26 lb(US) (0.12 kg)
Environmental footprint
Total lifecycle Carbon footprint
40 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
37 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
A23b5c8f-6893-4fd3-af99-564158dacf76
California proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No