Wall Mount, Kit, NetBotz, Wall Mounting Bracket
Enter ZIP code to see pricing
Replacement mounting bracket for NetBotz Room Monitor Appliances and Camera Pods
Compatible with NBWL0750 and NBWL0755 appliances
Environmental Data
NetBotz™
Replacement mounting bracket for NetBotz Room Monitor Appliances and Camera Pods
Compatible with NBWL0750 and NBWL0755 appliances
Surface mounting accessory for select legacy NetBotz appliances Compatible with NetBotz 300 and 400 Wall monitors Compatible with latest generation NetBotz 755 appliance
Overview
Presentation
Replacement mounting bracket for use with NetBotz Room Monitor Appliances and Camera Pods.
Main
Product or Component Type
Range of Product
Netbotz
Provided Equipment
Mounting Hardware
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.