Schneider Electric Marketplace Logo
products cart iconCart

Wired, Accessory, NetBotz, Alarm Beacon, Visual [TAA]

SKU: AP9324

Enter ZIP code to see pricing

loader
success

This product is TAA, BAA via COTS compliant.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

401 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

NetBotz™

bullet

This product is TAA, BAA via COTS compliant.

Quickly notify personnel of critical situations with a visible alarm signal. Compatible with NetBotz 250A and 750 Rack mount appliances Not compatible with 755 Room monitor appliances.

Overview

Presentation

Quickly notify personnel of critical situations with a visible alarm signal. Compatible with select NetBotz appliances.

Main

Product or Component Type

Beacon

Range of Product

Netbotz

Number of rack unit

0U

Provided Equipment

Installation guide

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

401 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

398 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.