Schneider Electric Marketplace Logo
products cart iconCart

Wired, Sensor, NetBotz, 2 Door Switch Sensor, 12ft. [TAA]

SKU: NBES0303

Enter ZIP code to see pricing

loader
success

monitor and receive rack access to NetShelter SX Enclosures

success

Wired universal sensor with 12' cable length and RJ-45 connection

success

Compatible with NetBotz 250A, 750 and 755 appliances

Compatible Products

Racks (20)

Main Documents

document

Product Datasheet

NetBotz™

bullet

monitor and receive rack access to NetShelter SX Enclosures

bullet

Wired universal sensor with 12' cable length and RJ-45 connection

bullet

Compatible with NetBotz 250A, 750 and 755 appliances

bullet

Includes 2 pairs of sensors for both front/rear door access control

Universal Sensor that monitors access to NetShelter SX Enclosures. Manage intentional or accidental access events that could pose a significant threat to the company's IT infrastructure Compatible with all current and legacy generation NetBotz appliances and pods

Overview

Presentation

Universal Sensor that monitors access to NetShelter SX Enclosures.

Main

Product or Component Type

Sensor

Range of Product

Netbotz

Provided Equipment

Cable ties

Product Compatibility

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

780cb2d6-f852-4c3c-987f-e705629194ca

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.