Schneider Electric Marketplace Logo
products cart iconCart

Wired, Sensor, NetBotz, Dry Contact Cable, 15 ft [TAA]

SKU: NBES0304

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Monitor third-party dry contact state sensors

success

Wired universal sensor with 15' cable length and RJ-45 connection

success

Compatible with NetBotz 250A, 750 and 755 appliances

Main Documents

document

Product Datasheet

NetBotz™

bullet

Monitor third-party dry contact state sensors

bullet

Wired universal sensor with 15' cable length and RJ-45 connection

bullet

Compatible with NetBotz 250A, 750 and 755 appliances

bullet

2 year standard hardware warranty for repair or replacement

Universal Sensor that monitors third-party dry contact state sensors. Manage environmental factors that could pose a significant threat to your company's IT infrastructure. Compatible with all current and legacy generation NetBotz appliances and pods

Overview

Presentation

Universal Sensor that monitors third-party dry contact state sensors.

Lead time

Usually Ships within 2 Weeks

Main

Product or Component Type

Cable

Range of Product

Netbotz

Provided Equipment

Cable ties

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

780cb2d6-f852-4c3c-987f-e705629194ca

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.