Schneider Electric Marketplace Logo
products cart iconCart

Wired, Sensor, NetBotz, Spot Fluid, 15ft [TAA]

SKU: NBES0301

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Detect early warning signs of fluid in your data center or network closet

success

Wired universal sensor with 15' cable length and RJ-45 connection

success

Compatible with NetBotz 250A, 750 and 755 appliances

Main Documents

document

Product Datasheet

NetBotz™

bullet

Detect early warning signs of fluid in your data center or network closet

bullet

Wired universal sensor with 15' cable length and RJ-45 connection

bullet

Compatible with NetBotz 250A, 750 and 755 appliances

bullet

2 year standard hardware warranty for repair or replacement

Universal Sensor that provides early detection of fluid in your Data Center or Network Closet in a specified location. Compatible with all NetBotz 250A and 700 series appliance Manage spot leaks for a single location located up to 15 ft from a NetBotz appliance or sensor pod

Overview

Presentation

Universal Sensor that provides early detection of fluid in your Data Center or Network Closet in a specified location.

Lead time

Usually in Stock

Main

Range of Product

Netbotz

Product or Component Type

Spot leak detector

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.