Schneider Electric Marketplace Logo
products cart iconCart

Wired, Sensor, NetBotz, Temperature Sensor for Wireless 180 Sensor Pod, 2.5 ft

SKU: NBES0311

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Measures temperature in your data center or network closet

success

Wired universal sensor with 32" cable length and RJ-45 connection

success

designed for use with Netbotz Wireless Sensor Pod 180

Main Documents

document

Product Datasheet

NetBotz™

bullet

Measures temperature in your data center or network closet

bullet

Wired universal sensor with 32" cable length and RJ-45 connection

bullet

designed for use with Netbotz Wireless Sensor Pod 180

bullet

2 year standard hardware warranty for repair or replacement

Universal sensor that monitors temperature in your Data Center or Network Closet. Sensor includes only 32 inches of cable length making it suitable for applications with short run to NetBotz Appliance or Pod. The sensor is designed for use with the NetBotz Wireless Sensor Pod 180.

Overview

Presentation

Universal sensor that monitors temperature in your Data Center or Network Closet.

Lead time

Usually in Stock

Main

Product or Component Type

Temperature sensor

Range of Product

Netbotz

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.