Schneider Electric Marketplace Logo
products cart iconCart

Wired, Sensor, NetBotz, Vibration, 12 ft [TAA]

SKU: NBES0306

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Detect vibration in racks that may indicate movement of IT assets

success

Wired universal sensor with 12' cable length and RJ-45 connection

success

Compatible with NetBotz 250A, 750 and 755 appliances

Compatible Products

Racks (20)

Main Documents

document

Product Datasheet

NetBotz™

bullet

Detect vibration in racks that may indicate movement of IT assets

bullet

Wired universal sensor with 12' cable length and RJ-45 connection

bullet

Compatible with NetBotz 250A, 750 and 755 appliances

bullet

2 year standard hardware warranty for repair or replacement

Universal Sensor that detects vibration in racks that may indicate movement of IT. Enhance security of your Data Center or Network Closet with instant alerts from unexpected movement activity. Compatible with all current and legacy generation NetBotz appliances and pods.

Overview

Presentation

Universal Sensor that detects vibration in racks that may indicate movement of IT assets.

Lead time

Usually Ships within 2 Weeks

Main

Range of Product

Netbotz

Product or Component Type

Vibration sensor

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.