Wireless and batteryless package, Harmony XB5R, Wireless metal 22mm black pushbutton, non configurable receiver, 24V DC
SKU: XB4RFB01
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This ready-to-use pack is part of the range diameter 22mm wireless and batteryless pushbuttons XB4R metal. This pack comprises one wireless and batteryless metallic pushbutton assembled on fixing collar and one receiver. Pushbutton and receiver are factory-paired. The wireless and batteryless pushbutton reduces installation time and cost by eliminating wiring and associated equipment between the transmitters and the control panel. This technology also allows an operator to be mobile or have a control mounted on-board of a vehicle (trolley, truck, etc.). The pushbutton is always available and requires no maintenance (no battery needed).
Main
Range of Product
Harmony XB4R
Product or Component Type
Wireless and batteryless package
Device short name
XB4R
Head material
Metal
frequency
emission class
5M00G7W
Antenna type
Omnidirectional
Complementary
Control type
Wireless and batteryless push-button Ø 22 mm assembled on fixing collar
Type of receiver
Non-programmable receiver 1 relay)
[Us] Rated Supply Voltage
24 V DC
Kit composition
Communication port protocol
Zigbee IEEE 802.15.4
Max power consumption in W
1 mW
Number of Channels
1
Modulation technique
O-QPSK
Bandwidth
5 MHz
Antenna gain
0 dBi
[Us] rated supply voltage
24 V
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
30
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.