We found other products you might like!

Wiser Room Thermostat

Featuring a black face and Anthracite bezel the Anthracite room thermostat is the perfect fit to your personal style.

Smart design. Smarter Heating

Battery powered and, thanks to the handy table stand and wall clip, it can be positioned anywhere. No wires, no installation, no mess. The large multi-color screen and capacitive touch buttons provide the perfect combination of usability and iconic design. It can be used with any heating type - water based radiators and underfloor heating, electrical heaters and underfloor heating. Complete your existing Wiser System with an additional Smart Room Thermostat, available in white or anthracite.

Control in the palm of your hand

Download the Wiser Heat app (iOS and Android) to control from your smartphone. Compatible with Google Assistant and Alexa for hands-free control. Build a scalable and personalised system by adding, in the app, additional room thermostat but also radiator thermostats (up to 32 radiators in up to 16 rooms) or smart plugs (up to 10). Enjoy zoned heating control by adding smart radiator thermostats to every room.

Plan ahead and stay on budget

Make sense of your energy use with the Insights feature in the Wiser Home app, track hourly activity and energy savings. Have a smart meter? Check your elibability for the Insights+ feature in app and get real-time breakdowns of your energy, set budgets and spend and save up to 7% per year.

The HubR will be hung near the boiler, this connects to your thermostat wirelessly or via the existing thermostat wires. If you increase or decrease the temperature on your thermostat, this will be communciated to the HubR, which can switch the heating on or off or control it in a modulating manner.

*Please note, you must already have a Wiser Kit installed for this product to be compatible with Wiser. This product will not work on its own without a Wiser Hubr.

Specifications
Range of product

Wiser

Range

Wiser

Product or component type

Connected thermostat

Concentrator compatibility

Wiser hub generation 1

Wiser hub generation 2

Mobile App name

Wiser Home

Colour tint

Anthracite (RAL 7016)

Battery type

AA alkaline 1.5 V

max. number of compatible product

Wiser - room thermostat

Technology type

Electronic

Device application

Room