SKU
black-friday-bundle-005

Black Friday Wiser Radiator Thermostat 3-Pack & Smart Plug Bundle

Special Price £125.99 Regular Price £156.00
Incl. VAT
  • Limited stock available
  • Set of 3 Radiator Thermostats + 1 Wiser Smart Plug
  • Save £30 on this Black Friday Bundle
  • Control your heating from your phone with the Wiser Home app
  • Easy to replace existing TRV heads
  • Thermostats require Wiser Heat HubR to communicate with the app
  • Smart Plug allows automatic schedules with up to 8 events per day
Out of stock
  • Free shipping on all orders
  • 30 day money back guarantee
  • Free return postage

 

Save £30 on this bundle

 

This Black Friday deal includes:

- 3 Radiator Thermostat Pack

- 1 Range Extending Smart Plug

 

 

 

 

Complete your Wiser Smart Heating system with a room-by-room heating control. Building on the iconic design of the Drayton TRVs, the Wiser Radiator Thermostat maintains the simplistic style and builds on years of success as a leading TRV manufacturer with a host of additional features. Radiator thermostats enable your Wiser system to enter a whole new level of smart.

 

 

 

With a connection to the boiler, via the Heat HubR (must be already installed), control the on/off times and temperatures of individual rooms using the intuitive Wiser Heat app (iOS and Android). Valves adaptor are included for an easy installation in most of UK radiator valves. Create your personalized system by adding up to 32 Smart Radiator per system, installed in up to 16 rooms.

 

 

The Heat Report of your Wiser app collects room temperature data from each zone of your system, to provide clear views as to how your system is performing.

 

Compare temperatures and setpoints across all zones in the daily, weekly and monthly views, allowing you to further personalise your Wiser system based on the data and maximise your efficiency.


Control the lamps in your home

Improve security by scheduling your lamps to come on when you’re away, by creating up to 8 on/off events per day via the Wiser Heat app. You can also help your little ones to have a sound night's sleep by controlling their night light from the app. Thanks to smart plugs from Wiser, you’ll no longer need to tiptoe past them!

Check your appliances

Ever had that sinking feeling that you've not turned off appliances like an iron, hair straighteners or the slow cooker? Enjoy complete peace of mind when using smart plugs with these devices by checking the status of your electrical appliances via the Wiser app, and switch them on or off as needed. Never have that 'what if' worry again with smart plugs from Wiser.

Perfectly planned meal times

Take control of your slow cooker from anywhere when used with a smart plug. Prep your ingredients in the slow cooker then simply set a schedule to the required cooking time, even when you’re not home, for meals cooked to perfection and ready right on time. Total convenience, total enjoyment!


What is the Wiser HubR?

The HubR will be hung near the boiler, this connects to your thermostat wirelessly or via the existing thermostat wires. If you increase or decrease the temperature on your thermostat, this will be communciated to the HubR, which can switch the heating on or off or control it in a modulating manner.

 

*Please note, you must already have a Wiser Kit installed for this product to be compatible with Wiser. This product will not work on its own without a Wiser Hubr.


How to install

1. Install the Heat Hub

The Heat Hub can be installed on a standard wallplate in minutes. It really is as simple as unscrewing your old controller and screwing in your new Heat Hub. Check the instructions for full guidelines.

2. Get the app

Download The Wiser App for your smart phone by searching "Wiser Heat" in the app store. This will give you 24/7 access to your heating from anywhere in the world.

 

3. Add your devices

The app will guide you through adding your devices step-by-step. Having the option to add devices means you can build your perfect personalised system.