We found other products you might like!

Electrical Heat Switch

The perfect addition for controlling electrical heat sources such as underfloor heating, electric towel rails and electrical radiators.

Complete home heating

Whatever heating you have, Wiser can take care of it. The Electrical Heat Switch is a great addition to your Wiser system that allows you to control infrared radiators, electrical radiators, electric underfloor heating, electric towel rails. The Electrical Heat Switch requires the Wiser HubR.

Control electrical under floor heating

You’ll need one room thermostat per switch and one switch per device. This will allow complete control of temperature and scheduling with the Wiser home app. Want to control your electric underfloor heating? Just add the Remote Floor Sensor.

Boost your Wiser signal

Plus, because it’s hard wired, the switch can even be used to boost the signal range between other Wiser devices in your system. No matter what type of heating you have, if you’ve got Wiser, you’ll be taking more care of your wallet and the planet with smart heating control - with every tap of the app.

Used in conjunction with the Wiser Room Thermostat to control heating devices such as electric radiators, plinth heaters and electrical towel rails. The Electrical Heat Switch sits between the supply and the radiator and once this is wired the remainder of the installation is done using the Wiser Home app. Find an installer in your area with our Wiser approved installer finder.

Used in conjunction with the Wiser Room Thermostat to control heating devices such as electric radiators and electrical towel rails. The Electrical Heat Switch sits between the supply and the radiator and once this is wired the remainder of the installation is done using the Wiser Home app. Find an installer in your area with our Wiser approved installer finder.

Specifications
Range

Wiser

Product or component type

Connected actuator

Concentrator compatibility

Wiser hub generation 1

Wiser hub generation 2

Device application

Heating

Mobile App name

Wiser Home

Colour tint

White (RAL 9003)

Device presentation

Complete product

Number of channels

1

Provided equipment

2 cable clamp

2 screws

2 grommet

4 blind plug

[In] rated current

16 A 230 V, 50 Hz +/- 10 %

Reviews