SKU
WV704R0A0902
Radiator thermostat, Wiser
£48.99
Incl. VAT
- Exclusive 3 year warranty
- 1 additional Wiser Radiator Thermostat
- Room-by-room heating control
- Add up to 16 zones with up to 63 devices
- Control heating from your phone
- Voice control with Google Assistant & Amazon Alexa
- Requires Wiser Heat HubR
In stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
We found other products you might like!
-
-
-
-
Thermostat kit, Wiser, with 1-channel HubR, 1 room thermostat and 2 radiator thermostats WV714R9K0902In stock£246.99
-
Thermostat kit, Wiser, with 2-channel HubR, 1 room thermostat and 2 radiator thermostats WV724R9K0902In stock£256.99
Specifications
Range |
Wiser |
---|---|
Product brand |
Drayton |
Product or component type |
Radiator thermostat |
Device application |
Temperature control |
provided equipment |
2 batteries 1 valve adaptor 1 adaptor for Danfoss RA valves 1 ring nut M30 x 1.5 |
colour |
White |
communication network type |
ZigBee - 2.4 GHz conforming to IEEE 802.15.4 radio |
Radio signal range |
0…30 m |
maximum radio power |
13 dBm (20 mW) |
battery type |
AA alkaline 1.5 V |
FAQs
-
Can the radiator thermostats be fitted without having to drain the system?
No, you don't have to drain the radiators to mount the radiator thermostats. You simply unscrew your old ones and screw the new ones to the valve that sits permanently on your radiator.
Reviews