Remote Floor Temperature Sensor

Use this handy sensor with the Electrical Heat Switch to control the temperature of your underfloor heating.

Expand your Wiser system

Grow your existing multi-room system by adding the Electrical Heat Switch alongside any Wiser kit. Great for underfloor heating in your bathroom or kitchen, keeping toes warm on frosty mornings.

Underfloor heating control

You will need the Remote Floor Temperature Sensor in addition to the Wiser Electrical Heat Switch for electrical underfloor heating control.  Get control of the temperature and scheduling via the Wiser Home app with a Room Thermostat for each electrical heat source.

Ease of installation

Easily connect to the Electrical Heat Switch via existing terminals (use our installer finder to locate a Wiser improved installer).

Use the Wiser Electrical Heat Switch to control Electrical Underfloor Heating, to do that you’ll need the Remote Floor Sensor. The sensor is used as a safety measure to prevent your floor overheating. Find an installer in your area with our Wiser approved installer finder.

Use the Wiser Electrical Heat Switch to control Electrical Underfloor Heating, to do that you’ll need the Remote Floor Sensor. The sensor is used as a safety measure to prevent your floor overheating. Find an installer in your area with our Wiser approved installer finder.

Specifications
Range of product

Wiser

Product or component type

Floor sensor cable

Provided equipment

230 V NTC sensor with 4 m cable

Quantity per set

1 piece

Electrical connection

Sensor: cable <50 m (2 x 1.5 mm²)

Length

4000 mm

Width

7.8 mm

Unit Type of Package 1

PCE

Number of Units in Package 1

1

Package 1 Height

2 cm