SKU
WN704R0S0902
Room Thermostat, Wiser
£79.99
Incl. VAT
- Exclusive 3 year warranty
- Expand an existing Wiser system
- Add up to 16 zones and up to 63 devices
- Central control to set and adjust the temperature
- Control from Wiser Home app
- Voice control with Google Assistant & Amazon Alexa
In stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
We found other products you might like!
-
-
-
-
Thermostat kit, Wiser, with 1-channel HubR, 1 room thermostat and 2 radiator thermostats WV714R9K0902In stock£219.99
-
Thermostat kit, Wiser, with 2-channel HubR, 1 room thermostat and 2 radiator thermostats WV724R9K0902In stock£229.99
Specifications
range of product |
Wiser |
---|---|
range |
Wiser |
product or component type |
Thermostat |
provided equipment |
2 x batteries 1 x wall-mount bracket 1 x stand |
battery type |
AA alkaline 1.5 V |
colour tint |
White (RAL 9003) |
technology type |
Electronic |
device application |
Room |
display type |
Colour TFT LCD 2.4 inch |
function available |
With humidity sensor |
Documents