SKU
WN704R0S0902

Wiser Room Thermostat - additional room thermostat

£79.99
Incl. VAT
  • Exclusive 3 year warranty
  • Expand an existing Wiser system
  • Add up to 16 zones and up to 63 devices
  • Central control to set and adjust the temperature
  • Control from Wiser Home app
  • Voice control with Google Assistant & Amazon Alexa
View all specifications
In stock
  • Free shipping on all orders
  • 30 day money back guarantee
  • Free return postage
We found other products you might like!

Energy control at your fingertips

The wireless room thermostat is battery powered and, thanks to the handy table stand and wall clip, can be positioned anywhere. No wires, no installation, no mess. The large multi-color screen and capacitive touch buttons provide the perfect combination of usability and iconic design. It can be used with any heating type - water based radiators and underfloor heating, electrical heaters and underfloor heating. Complete your existing Wiser System with an additional Smart Room Thermostat for your convenience. Discover also our Wiser kits with Smart Room Thermostat already included.

 

 

 

 

Download the Wiser Heat app (iOS and Android) to control from your smartphone. Compatible with Google Assistant and Alexa for hands-free control. Build a scalable and personalised system by adding, in the app, additional room thermostat but also radiator thermostats (up to 32 radiators in up to 16 rooms) or smart plugs (up to 10). Enjoy zoned heating control by adding smart radiator thermostats to every room.

 

    

What is the Wiser HubR?

The HubR will be hung near the boiler, this connects to your thermostat wirelessly or via the existing thermostat wires. If you increase or decrease the temperature on your thermostat, this will be communciated to the HubR, which can switch the heating on or off or control it in a modulating manner.

 

*Please note, you must already have a Wiser Kit installed for this product to be compatible with Wiser. This product will not work on its own without a Wiser Hubr.

Specifications
range of product

Wiser

product or component type

Room thermostat

provided equipment

2 x batteries

1 x wall-mount bracket

1 x stand

battery type

AA alkaline 1.5 V

colour

White

display type

Colour TFT LCD 2.4 inch

function available

With humidity sensor

information displayed

Room temperature

Relative humidity

Temperature set point

Battery level

Boost status

Heating symbol

Signal status

communication network type

Wireless - 2.4 GHz radio

maximum radio power

13 dBm (20 mW)

Documents
Installation Guide - Wiser Thermostat Kit 1, 2, 3 & Wiser Multi-zone Kit 1, 2 - Drayton by Schneider Electric .pdf 15/07/2021
807.15 KB
WN704R0S0902 : Room Thermostat, Wiser .PDF 01/12/2021
195.31 KB