SKU
WB704H1A0902
Smart plug, Wiser, UK, 230 V AC, 13 A, 3 kW
£42.00
Incl. VAT
- Exclusive 3 year warranty
- Control electrical devices from the Wiser Home app
- Built-in range extender boosts signal to all Wiser devices
- Voice control with Google Assistant & Amazon Alexa
- Set daily schedules
- Requires Wiser Heat HubR
In stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
Specifications
Range |
Wiser |
---|---|
Range of product |
Wiser |
Product or component type |
Smart plug |
Outlet poles configuration |
2P + E |
Outlet standard |
BS 1363 |
colour tint |
White (RAL 9003) |
max. number of devices per controller |
Wiser - hub |
Function available |
Radio communication repeater Mobile socket-outlet relay |
communication network type |
Wireless Zigbee (2.4 GHz), 2.5 mW |
Socket number |
1 |
Reviews