SKU
WB704H1A0902

Wiser Plug - range extending smart plug

£42.00
Incl. VAT
  • Features a built-in range extender to boost signal to all your Wiser devices around the home. 
  • Remote control of your electrical devices from Wiser Home app
  • Voice control with Google Assistant & Amazon Alexa
  • Wiser Heat HubR has to be installed for this to work
  • Set schedules 7 days a week with up to 8 events per day allowing full automation
  • Use voice commands to check the status and make changes to individual plugs
  • Compatible with Alexa, Google Assistant and IFTTT
View all specifications
In stock
  • Free shipping on all orders
  • 30 day money back guarantee
  • Free return postage
  • Exclusive 3 year warranty only on shop.se.com

 

Smart plugs for a smarter home

 

Control remotely and set schedules for your electrical devices from the Wiser Heat app. The Wiser Plug can be controlled from your mobile or by using voice activation with the Google Assistant and Amazon Alexa.

 

 

The Wiser Plug has also a built-in range extender to enable connectivity to devices, like the Smart Radiator Thermostat, further away from the Heat HubR, ideal for larger homes or with thick walls. The Wiser Smart Plug is working only with existing Wiser Smart heating system. Scale up your connectivity with up to 10 Wiser Smart Plug, easy to add from the Wiser Heat App.

Control the lamps in your home

Improve security by scheduling your lamps to come on when you’re away, by creating up to 8 on/off events per day via the Wiser Heat app. You can also help your little ones to have a sound night's sleep by controlling their night light from the app. Thanks to smart plugs from Wiser, you’ll no longer need to tiptoe past them!

Check your appliances

Ever had that sinking feeling that you've not turned off appliances like an iron, hair straighteners or the slow cooker? Enjoy complete peace of mind when using smart plugs with these devices by checking the status of your electrical appliances via the Wiser app, and switch them on or off as needed. Never have that 'what if' worry again with smart plugs from Wiser.

Perfectly planned meal times

Take control of your slow cooker from anywhere when used with a smart plug. Prep your ingredients in the slow cooker then simply set a schedule to the required cooking time, even when you’re not home, for meals cooked to perfection and ready right on time. Total convenience, total enjoyment!


How to install

1. Install the Heat Hub

The Heat Hub can be installed on a standard wallplate in minutes. It really is as simple as unscrewing your old controller and screwing in your new Heat Hub. Check the instructions for full guidelines.

2. Get the app

Download The Wiser App for your smart phone by searching "Wiser Heat" in the app store. This will give you 24/7 access to your heating from anywhere in the world.

 

3. Add your devices

The app will guide you through adding your devices step-by-step. Having the option to add devices means you can build your perfect personalised system.

Specifications
range of product

Wiser

product or component type

Smart plug

outlet poles configuration

2P + E

outlet standard

BS 1363

outlet standard description

3 pins

colour

White

[Sn] nominal sensing distance

0…100 m in open air

maximum radio power

8 dBm (6.3 mW)

name of test

Ball pressure 125 °C

power consumption in W

3 kW

Documents
Wiser Plug WB704H1A0902 - Instruction Sheet - Drayton by Schneider Electric .pdf 15/07/2021
1.89 MB
Installation Guide - Wiser Thermostat Kit 1, 2, 3 & Wiser Multi-zone Kit 1, 2 - Drayton by Schneider Electric .pdf 15/07/2021
807.15 KB
WB704H1A0902 : Smart plug, Wiser, UK, 230 V AC, 13 A, 3 kW .PDF 25/10/2021
195.31 KB