SKU
WV714R9K0902

Wiser Multi-room Kit 1 - heating only control with two Wiser Radiator Thermostats (combi boilers, 1 channel)

£219.99
Incl. VAT
  • Exclusive 3 year warranty
  • Suitable for homes with combi boilers
  • Includes 2 Radiator Thermostats for multi-room control
  • Add more Radiator Thermostats for better control
  • Control heating from your phone with the Wiser Home app
  • Voice control with Google Assistant & Amazon Alexa
View all specifications
Out of stock
  • Free shipping on all orders
  • 30 day money back guarantee
  • Free return postage
We found other products you might like!

Save energy and money with better heating control

The Wiser Multi-zone Kit 1 is perfect for your home equipped with a combination (combi) boiler and for room-by-room temperature control. Composed by one channel Heat HubR, one room thermostat and two radiators thermostats, this kit enables you to control your home's heating and two differents rooms.

 

 

 

Download the Wiser Heat app (iOS and Android) to control from your smartphone. Compatible with Google Assistant and Alexa for hands-free control. Build a scalable and personalised system by adding, in the app, additional room thermostat but also radiator thermostats (up to 32 radiators in up to 16 rooms) or smart plugs (up to 10). Enjoy zoned heating contril by adding smart radiator thermostats to every room.

 

 

 

 

 

 

Get clear feedback from the Wiser Heat App with the innovative Insights and Heat Report, helping you better understand your heating use, how much energy you've saved, and areas where efficiency could be improved.

Personalise your home heating by adding radiator thermostats to your Wiser system.

These provide effortless control to set different schedules and temperatures in different rooms,

and upgrading to room-to-room heating control could save 18% energy usage,

Wiser's smart radiator thermostats provide ultimate comfort, convenience and practicality.   

What is the Wiser HubR?

You will also find a HubR in the Wiser Thermostat packaging.

This will be hung near the boiler. The HubR connects to your thermostat wirelessly or via the existing thermostat wires. If you increase or decrease the temperature on your thermostat, this will be communicated to the HubR, which can switch the heating on or off or control it in a modulating manner.

The HubR now uses OpenTherm technology to modulate your HR condensing boiler.


How to install

1. Install the Heat Hub

The Heat Hub can be installed on a standard wallplate in minutes. It really is as simple as unscrewing your old controller and screwing in your new Heat Hub. Check the instructions for full guidelines.

2. Get the app

Download The Wiser App for your smart phone by searching "Wiser Heat" in the app store. This will give you 24/7 access to your heating from anywhere in the world.

 

3. Add your devices

The app will guide you through adding your devices step-by-step. Having the option to add devices means you can build your perfect personalised system.

Specifications
range of product

Wiser

product or component type

Thermostat kit

device application

Temperature control

kit composition

1 x 1 channel hub

1 x room thermostat

6 x battery

1 x thermostat stand

1 x thermostat wall bracket

1 x wall plate

1 x communication module

2 x radiator thermostat

2 x ring nut M30 x 1.5

Drayton: 2 x valve adaptor

Danfoss RA: 2 x valve adaptor

battery size

AA

communication module protocol

OpenTherm

Unit Type of Package 1

PCE

Number of Units in Package 1

1

Package 1 Weight

888.3 g

Package 1 Height

9 cm

Documents
Installation Guide - Wiser Thermostat Kit 1, 2, 3 & Wiser Multi-zone Kit 1, 2 - Drayton by Schneider Electric .pdf 15/07/2021
807.15 KB
WV714R9K0902 : Thermostat kit, Wiser, with 1-channel HubR, 1 room thermostat and 2 radiator thermostats .PDF 01/12/2021
195.31 KB