Save energy and money with better heating control

The Wiser Multi-zone Kit 2 is perfect for your home equipped with a conventional boiler and for room-by-room temperature control. Composed by two channels Heat HubR, one room thermostat and two radiators thermostats, this kit enables you to control your home's heating, the temperature in two differents rooms and the hot water.

 

 

 

 

Download the Wiser Heat app (iOS and Android) to control from your smartphone. Compatible with Google Assistant and Alexa for hands-free control. Build a scalable and personalised system by adding, in the app, additional room thermostat but also radiator thermostats (up to 32 radiators in up to 16 rooms) or smart plugs (up to 10). Enjoy zoned heating control by adding smart radiator thermostats to every room.

 

    

 

 

 

 

Get clear feedback from the Wiser Heat App with the innovative Insights and Heat Report, helping you better understand your heating use, how much energy you've saved, and areas where efficiency could be improved.

Personalise your home heating by adding radiator thermostats to your Wiser system.

These provide effortless control to set different schedules and temperatures in different rooms,

and upgrading to room-to-room heating control could save 18% energy usage,

Wiser's smart radiator thermostats provide ultimate comfort, convenience and practicality.   

What is the Wiser HubR?

You will also find a HubR in the Wiser Thermostat packaging.

This will be hung near the boiler. The HubR connects to your thermostat wirelessly or via the existing thermostat wires. If you increase or decrease the temperature on your thermostat, this will be communicated to the HubR, which can switch the heating on or off and can modulate to suit your heat source.

Specifications
Range

Wiser

Product or component type

Thermostat kit

Concentrator compatibility

Wiser hub generation 1

Mobile App name

Wiser Home

Colour tint

White

Technology type

Electronic

Device application

Room

Product specific application

Heating

Kit composition

1 x 2 channel hub

1 x room thermostat

2 x radiator thermostat

Battery size

AA

Reviews