SKU
WT724R9K0902

Wiser Thermostat Kit 2 - heating and hot water control (conventional boilers, 2 channel)

£149.99
Incl. VAT
  • Exclusive 3 year warranty
  • Suitable for conventional boilers (separate hot water control)
  • Control heating and hot water on your phone
  • Voice control with Google Assistant & Amazon Alexa
  • Add Radiator Thermostats for multi-room control (not included)
  • Compatible with a UK standard wallplate for simple installation
View all specifications
Out of stock
  • Free shipping on all orders
  • 30 day money back guarantee
  • Free return postage
We found other products you might like!

Save energy and money with better heating control

The Wiser Thermostat Kit 3 is perfect for your home equipped with a conventional boiler and two heating zones. Composed by two channels Heat HubR and one room thermostat, this kit enables you to control your home's heating and hot water control. Easy to install and wire in existing cylinder thermostat for hot water control.

 

 

Download the Wiser Heat app (iOS and Android) to control from your smartphone. Compatible with Google Assistant and Alexa for hands-free control. Build a scalable and personalised system by adding, in the app, additional room thermostat but also radiator thermostats or smart plugs.

 

 

 

 

 

 

Get clear feedback from the Wiser Heat App with the innovative Insights and Heat Report, helping you better understand your heating use, how much energy you've saved, and areas where efficiency could be improved.

What is the Wiser HubR?

You will also find a HubR in the Wiser Thermostat packaging.

This will be hung near the boiler. The HubR connects to your thermostat wirelessly or via the existing thermostat wires. If you increase or decrease the temperature on your thermostat, this will be communicated to the HubR, which can switch the heating on or off or control it in a modulating manner.

The HubR now uses OpenTherm technology to modulate your HR condensing boiler.

Which kit is right for me?

Do you have a combi boiler?

Do you have a conventional boiler? (with separate hot water control)

Do you have a conventional boiler with two heating zones?

Wiser Thermostat Kit 1

 

This kit includes:

  • One single-channel Heat HubR
  • One Room Thermostat

Wiser Thermostat Kit 2

 

This kit includes:

  • One dual-channel Heat HubR
  • One Room Thermostat

Wiser Thermostat Kit 3

 

This kit includes:

  • One three-channel Heat HubR
  • Two Room Thermostats

How to install

1. Install the Heat Hub

The Heat Hub can be installed on a standard wallplate in minutes. It really is as simple as unscrewing your old controller and screwing in your new Heat Hub. Check the instructions for full guidelines.

2. Get the app

Download The Wiser App for your smart phone by searching "Wiser Heat" in the app store. This will give you 24/7 access to your heating from anywhere in the world.

 

3. Add your devices

The app will guide you through adding your devices step-by-step. Having the option to add devices means you can build your perfect personalised system.

Specifications
range of product

Wiser

product or component type

Thermostat kit

device application

Temperature control

kit composition

1 x 2 channel hub

1 x room thermostat

2 x battery

1 x thermostat stand

1 x thermostat wall bracket

1 x wall plate

1 x communication module

battery size

AA

communication module protocol

OpenTherm

Unit Type of Package 1

PCE

Number of Units in Package 1

1

Package 1 Weight

418.9 g

Package 1 Height

7 cm

Documents
Installation Guide - Wiser Thermostat Kit 1, 2, 3 & Wiser Multi-zone Kit 1, 2 - Drayton by Schneider Electric .pdf 15/07/2021
807.15 KB
WT724R9K0902 : Thermostat kit, Wiser, with 2-channel HubR and 1 room thermostat .PDF 30/11/2021
195.31 KB