SKU
07 15 220
Valve body, Drayton, 15 mm, angle, chrome finish
£19.49
- Exclusive 3 year warranty
- Compatible with Wiser Radiator Thermostats
- 15mm angled TRV body
- 15mm compression fitting
In stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
Specifications
Product or component type |
Valve |
---|---|
Valve type |
Characterized control valve |
Device application |
Heating |
Medium compatibility |
Water |
Valve configuration |
2-Way |
Valve connection type |
Compression |
Valve connection size |
15 mm |
Body size |
15 mm (1/2 in) |
Pipe size |
1/2 in |
Flow characteristic |
Uncharacterized |