SKU
07 15 220

TRV Radiator valve body compatible with Wiser by Drayton, 15 mm, angle, chrome finish.

£17.90
Incl. VAT
  • Exclusive 3 year warranty
  • Compatible with Wiser Radiator Thermostats
  • 15mm angled TRV body
  • 15mm compression fitting
View all specifications
In stock
  • Free shipping on all orders
  • 30 day money back guarantee
  • Free return postage
Specifications
product or component type

Valve

valve type

Characterized control valve

device application

Heating

medium compatibility

Water

valve configuration

2-Way

valve connection type

Compression

valve connection size

15 mm

body size

15 mm (1/2 in)

pipe size

1/2 in

flow characteristic

Uncharacterized

Documents
07 15 220 : Valve body, Drayton, 15 mm, angle, chrome finish .PDF 01/12/2021
195.31 KB