SKU
CCT599002
Wiser Battery Operated Smoke Alarm
£58.00
- Exclusive 3 year warranty
- Receive immediate notifications via the Wiser Home app when smoke or heat is detected
- Enjoy the convenience of battery-powered operation, eliminating the need for complex wiring and making installation a breeze
- Complies with EN14604:2005 and BS 5839 standards for battery-operated smoke alarms
- Requires Wiser 2nd Generation Hub or HubR for full functionality
- Add to your system at any time with a range of popular smart home devices
In stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
Stay Safe and Informed with Wiser Battery Operated Smoke Alarm. Seamlessly connect to the Wiser 2nd Generation Hub/HubR for intelligent smoke and heat detection that keeps you informed, even when you're away. Enjoy peace of mind with real-time notifications and reliable performance.