Wiser Thermostat Kit 1

Smart heating with style

Start then grow your system

Ideal for combination boilers (1 channel). This thermostat kit is a great start to your smart home. With options for one, two and three channel systems you can get started with a thermostat kit, then when you are ready to improve your system add smart radiator thermostats for room-by-room control.  

Control in the palm of your hand

Download the Wiser Heat app (iOS and Android) to control from your smartphone. Compatible with Google Assistant and Alexa for hands-free control. Build a scalable and personalised system by adding, in the app, additional room thermostats and also radiator thermostats (up to 32 radiators in up to 16 rooms).

Smart design. Smarter heating

Battery powered and, thanks to the handy table stand and wall clip our Room Thermostat can be positioned anywhere. No wires, no installation, no mess. The large multi-color screen and capacitive touch buttons provide the perfect combination of usability and iconic design. It can be used with any heating type - water based radiators and underfloor heating, electrical heaters and underfloor heating. 

How to use

Included in the kit is the HubR. Hung near the boiler, this connects to your thermostat wirelessly or via the existing thermostat wires.

If you increase or decrease the temperature on your thermostat, this will be communciated to the HubR, which can switch the heating on or off and can modulate to suit your heat source.

Wireless device with table stand included

App control

LCD Display with set temperature & current temperature

Touch to boost / adjust temperature

Humidity sensor

Works with Amazon Alexa & Google Assistant 

Which kit is right for me?

How to install?

1. Install the heat hub

The Heat HubR can be installed on a standard wallplate in minutes. It really is as simple as unscrewing your old controller and screwing in your new Heat HubR. Check the instructions for full guidelines.

2. Get the Home App

Download The Wiser App for your smart phone by searching "Wiser Home" in the app store. This will give you 24/7 access to your heating from anywhere in the world.

3. Add your devices

The app will guide you through adding your devices step-by-step. Having the option to add devices means you can build your perfect personalised system.

Specifications
range of product

Wiser

Range of product

Wiser

Product or component type

Hub

Concentrator compatibility

Wiser hub generation 2

Mobile App name

Wiser Home

Colour tint

White

Number of channels

1

Device connection

Boiler

On/off boiler

Control type

Push-button for commissioning

Push-button for heating override

Remote control for firmware update

Mobile application

[Us] rated supply voltage

230 V: AC +/- 10 %

Reviews