SKU
WT724R1S0902
Wiser Heat HubR Spare 2-channel
£80.00
Incl. VAT
In stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
We found other products you might like!
-
Thermostat kit, Wiser, with 2-channel HubR and 1 room thermostat, anthracite thermostat-heating-kit-2In stock£189.99
Specifications
Range of product |
Wiser |
---|---|
Product or component type |
Hub |
Colour tint |
White |
Number of channels |
2 |
Device connection |
Boiler On/off boiler |
Communication network type |
Wireless - 2.4 GHz radio |
Control type |
Push-button for commissioning Push-button for heating override Remote control for firmware update Mobile application |
[Us] rated supply voltage |
230 V: AC +/- 10 % |
Surge withstand |
2.5 kV |
[Sd] sensing range |
30 m |
Reviews