SKU
SQWS83221XX
Cover, X Series, weatherproof, 2 gangs, transparent, Standard/Decorative, vertical mounted, matte finish
$39.06
- Ideal for Outdoor use
- Sold individually
- X Series outlet required, sold separately
Specifications
range |
Square D X Series |
---|---|
aesthetic name |
X Series |
Product or Component Type |
Cover |
accessory / separate part category |
Installation accessory |
Quantity per Set |
1 piece |
product destination |
Socket-outlet |
number of gangs |
2 gangs |
Mounting Mode |
By screws |
mounting position |
Vertical |
Material |
Plastic |
Documents