Schneider Charge
Coming this summer
You have the power
Plug your vehicle in and do your thing. You can set, automate and control charging remotely with the Schneider Home app.
Priceless data at your fingertips
Know everything about your charging habits and your energy consumption to make smarter decisions and avoid charging at peak rates.
Faster charge speeds
Boost charge speeds by using solar (up to 30 kW) with DC-coupled architecture
Faster charge speeds
Boost charge speeds by using solar (up to 30 kW) with DC-coupled architecture
No more service upgrades
Say goodbye to electrical service upgrades, and say hello to over-the-air, automatic updates
No more service upgrades
Say goodbye to electrical service upgrades, and say hello to over-the-air, automatic updates
Stay in the know
Sign up for email and get notified as these products become available.
SUBSCRIBE TO EMAIL
Get monthly updates from Schneider Electric delivered right to your inbox.
I'd like to receive news and commercial info from Schneider Electric and its affiliates via electronic communication means such as email, and I agree to the collection of information on the opening and clicks on these emails (using invisible pixels in the images), to measure performance of our communications and improve them. For more details, please read our Privacy Policy.
Overview
Specifications
Details
Supply Current
32A or 48A versions
Connector Type
SAE J1772 Type 1
Mount Type
Wall-mounted
Max Power
11.5 kW
Rated Supply Voltage
240 V
Regulates charging to ensure consumption is within the panel rating
Wi-Fi-connected for mobile app connectivity
Integrated cable management
Uses fewer breaker spaces
Better Together
Full Home Energy Control
Schneider Home
Schneider Inverter
Schneider Charge
Schneider Boost
Smart Charging
Automatically charge your car during non-peak hours to save money.
Schneider Charge
Schneider Home
Boosted Charging
Give your Schneider Charge extra power by pairing it with Schneider Boost.
Schneider Boost
Schneider Inverter