Schneider Pulse
Coming this summer
You call the shots
Control energy with ease on your terms with Schneider Pulse, all with one simple app.
Savings that add up
Pulse tells you when appliances and electronics are using more energy than normal and automatically reduces energy usage when electricity rates are high.
Smarter backup power
Paired with Boost battery, Pulse lets you choose what to power on the fly to extend the runtime of your battery up to 80%.
Future-proof
Simplify adding solar, battery storage and EV charging to your home. Pulse has embedded controls that manage electricity to help minimize the need for expensive electrical service upgrades.
Future-proof
Simplify adding solar, battery storage and EV charging to your home. Pulse has embedded controls that manage electricity to help minimize the need for expensive electrical service upgrades.
Lower carbon footprint
Schneider Pulse not only saves you money, it helps save the environment by automatically pulling from the most sustainable (and cost-efficient) source.
Lower carbon footprint
Schneider Pulse not only saves you money, it helps save the environment by automatically pulling from the most sustainable (and cost-efficient) source.
Stay in the know
Sign up for email and get notified as these products become available.
SUBSCRIBE TO EMAIL
Get monthly updates from Schneider Electric delivered right to your inbox.
I'd like to receive news and commercial info from Schneider Electric and its affiliates via electronic communication means such as email, and I agree to the collection of information on the opening and clicks on these emails (using invisible pixels in the images), to measure performance of our communications and improve them. For more details, please read our Privacy Policy.
Overview
Specifications
Details
Main Breaker Rating
200A (100-200A)
Mount Type
Surface / Semi flush
Spaces
24-34
Load Control
Ready (Max 60A)
Solar Backfeed
130A (per bus)
Dimensions (in)
43 x 14.5 x 9.5
Split bus and power distribution block
225A interiors and submain MCB's
Factory-installed surge protection device
Factory-installed backup control switch
Better Together
Full Home Energy Control
Schneider Home
Schneider Inverter
Schneider Charge
Schneider Boost
Smart Charging
Automatically charge your car during non-peak hours to save money.
Schneider Charge
Schneider Home
Optimized Backup
Easily choose what to power during an outage with Schneider Pulse.
Schneider Inverter
Schneider Boost