TV/telephone socket, X Series, F connector/RJ11 (4P4C), 1 gang, white, matte finish
- For cable television, satellite television, and cable modems, as well as traditional telephone.
- Flush mounting, easy installation, and connectivity.
- Individual packaging.
Range |
Square D X Series |
---|---|
Product or Component Type |
TV + telephone socket |
Device Application |
Communication |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
Connector Type |
F connectors RJ11 |
number of contact position |
4 |
Number of contacts |
4 |
Type of signal |
DATA |
Electrical circuit type |
CATV Telephone |
-
What colors are Square D X and XD Wiring Devices offered in?
The Square D X Series is offered in White, Light Almond, Black and Gray. The Square D XD Series is offered in White, Black, Brushed Nickel and Bronze. All devices have a matte, non-glossy finish. Please refer to the Connected Home offer for more details.
-
What is the Square D X and XD series wiring device warranty period?
Square D X and XD series wiring devices are all warranted for 2 years from time of installation. Please refer to the Connected Home offer for more details.
-
Which Square D™ wiring device receptacles are childproof/tamper resistant?
All Square D™ receptacles and outlets are tamper resistant. Please refer to the Connected Home offer for more details.
-
Is there a limit to the number of Square D Wi-Fi devices that can be installed on a home network?
The largest real world limitation on the number of devices is the quality of the home Wi-Fi network. Typically, 20 Wi-Fi devices can be expected. Please refer to the Connected Home offer for more details.
-
If guests use my Wi-Fi, can they control my lights with Square D™ connected wiring devices?
Only if you have given them access to your Wiser Home account, or a connected Alexa or Google assistant account. Please refer to the Connected Home offer for more details.