Wiser Energy, 1 pair of CTs
- Flexible sensors for dedicated circuit monitoring, split-service 400A systems, standby generators, or solar monitoring
- Easy upgrade for your existing monitor to support specific requirements
Keep tabs on your home and take comfort into your own hands
The Wiser Energy system installs in your home's electrical panel and provides real-time energy usage, notifications when devices turn on or off, and can help you save money and avoid disaster. Using the Square D™ version of the Sense app, keep tabs on your home anywhere, from your phone.
✓ See what's on in your home 24/7 and create custom notifications.
✓ Take control of your energy use.
✓ Set alerts and goals to save energy, while you estimate your monthly energy bills.
There's living and there's living wisely, with the Wiser Energy Home Power Monitor.
How Wiser gets smarter over time with machine learning
✓ Wiser Energy Home Power Monitor gradually learns about your home as things turn on and off.
✓ Wattage is tracked through current transformers wrapped around the mains that feed your elecrical panel, sampling data 1 million times per second.
✓ Machine learning algorithms find device signatures within your home's power profile and uses that data to determine what devices are on and off.
✓ Typically the monitor detects 12 devices in the first month after it’s installed and 25-30 devices after 12 months.
range of product |
Wiser |
---|---|
Product or Component Type |
Monitoring unit |
input type |
Current transformer |
Height |
2 in (50.80 mm) |
Width |
3.375 in (85.72 mm) |
Depth |
0.75 in (19.05 mm) |
Category |
00105-WISER ENERGY PRODUCTS |
Discount Schedule |
DE3A |
GTIN |
785901218548 |
Nbr. of units in pkg. |
1 |