Real-time energy monitoring to save you money

The Wiser Energy™ home power monitor helps you manage the electricity usage in your home, from the circuit to the plug level, all from your fingertips using the Square D™ edition of the Sense app. The Circuit-level control using the Wiser™ Control Relays, Wiser Energy™ home power monitor and the Square D™ edition of the Sense app provide advanced load management capabilities.


Keep tabs on your home and take comfort into your own hands

✓  See what's on in your home 24/7 and create custom notifications.

✓  Take control of your energy use.

✓  Set alerts and goals to save energy, while you estimate your monthly energy bills

 

 

google play badge      apple app store badge


How Wiser gets smarter over time with machine learning

✓ Wiser Energy Home Power Monitor gradually learns about your home as things turn on and off.

✓  Wattage is tracked through current transformers wrapped around the mains that feed your elecrical panel, sampling data 1 million times per second.

✓  Machine learning algorithms find device signatures within your home's power profile and uses that data to determine what devices are on and off.

✓  Typically the monitor detects 12 devices in the first month after it’s installed and 25-30 devices after 12 months.

  

Installation

Installing the Wiser Energy system is simple, quick and straightforward.* Once the Wiser Energy monitoring unit is installed in your home's electrical panel by a licensed electrician, and connected to your wifi, setting up the app takes only minutes.

Once your devices are identified, you'll have crystal clear insight into your energy use. Now your home has a voice!

 

*Note: Contact a licensed electrician for installation of the Wiser Energy system.

 

Standard Residential

Wiser Energy Home Power Monitor

with 1 pair of current transformers

Includes: Monitor unit + 1 pair of current transformers

 

Add-on

Wiser Energy Current Transformers

Includes: 1 pair of current transformers

 

Solar or Generator

Wiser Energy Home Power Monitor

with 2 pairs of current transformers

Includes: Monitor unit + 2 pairs of current transformers

 

Believe in all your home can do with Schneider Home

Solar power, battery backup, EV charging, home automation, connected switches and outlets.

Transform your home into a state-of-the-art sustainable vessel — and save bucks while you're at it.

Specifications
range of product

Wiser

Product or Component Type

Monitoring unit

Communication network type

Wi-Fi

Ethernet IP

Height

2.6 in (66.04 mm)

Width

5.4 in (137.16 mm)

Depth

1.3 in (33.02 mm)

IP degree of protection

IPx0

Category

00105-WISER ENERGY PRODUCTS

Discount Schedule

DE3A

GTIN

785901209430

Reviews