SKU
SQWP141001LA
X Series 1 Gang Standard Size Screwless Wall Plate Matte Light Almond
$4.90
- Screwless wall plate for narrow framing and elegant finish
- Super durable polycarbonate resin to extend product life
- Sold individually
- Requires X Series dimmers, switches, or outlets, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Cover frame |
accessory / separate part category |
Installation accessory |
aesthetic name |
X Series |
number of gangs |
1 gang |
product destination |
Switch Dimmer Socket-outlet Sensor Fan controller USB charger + socket-outlet |
Color |
Light almond |
suitable for body type |
Decorator |
Fixing Mode |
Screwless |
Material |
Plastic |
Documents
SQWP141001LA : Cover frame, X Series, 1 gang, screwless, light almond, matte finish
.PDF
5/18/22
195.31 KB