SKU
SQR44104WH
X Series 15A 125V Outdoor Tamper Resistant Duplex Decorator Receptacle Side Wire Clamps Matte White
$4.88
- Self-testing GFCI outlet for kitchen and bathroom safety
- Child-safe design, with tamper-resistant shutters
- Ideal for outdoor use
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Socket-outlet |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
outlet poles configuration |
2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
body type |
Decorator |
number of modules |
1 |
Documents
Weather and Tamper Resistant (WR/TR) Receptacles Installation Instructions
.PDF
9/30/20
668.57 KB
SQR44104WH : Socket-outlet, X Series, 15 A, decorator, tamper resistant, weatherproof, residential, white, matte finish
.PDF
5/18/22
195.31 KB