SKU
SQR44102WH
X Series 15A 125V Tamper Resistant Duplex Decorator Outlet Side Wire Clamps Matte White 10 Pack
$3.80
- Self-grounded with brass contact to ensure device is grounded directly to metal boxes, eliminating the need to bond the device with the ground screw.
- Tamper-resistant socket with discrete black shutters for improved safety.
- Side pressure plates speed installation with secure push-in connection.
- Enhanced wire snip access to split circuit break-off tab.
- Grounding strap hole designed for speed wrapping installation.
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Socket-outlet |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
outlet poles configuration |
2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
body type |
Decorator |
number of modules |
1 |
Documents
Weather and Tamper Resistant (WR/TR) Receptacles Installation Instructions
.PDF
9/30/20
668.57 KB
SQR44102WH : Socket-outlet, X Series, 15 A, decorator, tamper resistant, residential, white, matte finish, 10 nos.
.PDF
5/18/22
195.31 KB