SKU
SQR42103WH
X Series 15A 125V Tamper Resistant Duplex Outlet Matte White 30 Pack
$2.59
- Commercial grade, ideal for devices that stay plugged in
- Tamper-resistant shutters
- 30 pieces
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Socket-outlet |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
outlet poles configuration |
2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
body type |
Standard |
number of modules |
1 |
Documents
Weather and Tamper Resistant (WR/TR) Receptacles Installation Instructions
.PDF
9/30/20
1.04 MB
SQR42103WH : Socket-outlet, X Series, 15 A, standard, duplex, tamper resistant, residential, white, matte finish, 30 nos.
.PDF
5/18/22
195.31 KB